KIT_XMC45_RELAX_LITE_V1
Active and preferred
RoHS Compliant

KIT_XMC45_RELAX_LITE_V1

XMC4500 Relax Lite Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC45_RELAX_LITE_V1
KIT_XMC45_RELAX_LITE_V1
ea.


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    No
  • Core
    ARM Cortex-M4
  • External memory
    None
  • Family
    XMC4500 Industrial Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    None
  • Product Name
    XMC4500 Relax Lite Kit
  • Programmer/Debugger
    Onboard XMC4500 Debug IC
  • Sensors
    None
  • Software Support
    DAVE
  • Sub Application
    Renewable Energy
  • Target Application
    Automation, Motorcycles, E-Bikes & Small E-Vehicles, Wind Energy Systems, Motor Control & Drives, Solar Energy Systems
  • WiFi Standard
    N/A

OPN
KITXMC45RELAXLITEV1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The XMC4500 Relax Lite Kit-V1 is designed to evaluate the capabilities of the XMC4500 Microcontroller and the powerful, free of charge tool chain ModusToolbox™.

Features

  • XMC4500 MCU (ARM® Cortex™-M4F based)
  • Detachable on-board debugger
  • Power over USB
  • ESD and reverse current protection
  • 2 x user button and 2 x user LED
  • SPI, I2C, I2S, UART and CAN interfaces
  • Micro-USB plug

Applications

Documents

Design resources

Developer community