KIT_T2G_C-2D-6M_LITE
Active and preferred

KIT_T2G_C-2D-6M_LITE

KIT_T2G_C-2D-6M_LITE is a TRAVEO™ T2G Evaluation Board, Go-wider-Board support, Miniprog4, RGB to USB
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_T2G_C-2D-6M_LITE
KIT_T2G_C-2D-6M_LITE
ea.


Product details


OPN
KITT2GC-2D-6MLITE
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
TRAVEO™ T2G Cluster 6M Lite Kit is a low-cost evaluation board for the TRAVEO™ T2G CYT4DN device with on-board Miniprog4 for program and debug functionalities. The CYUSB3014-BZXC converts the RGB display signals into USB packets. The RGB frames can then be viewed by running a media player application on a PC.

Benefits

  • Easy to expand
  • Low cost hardware and software

Applications

Documents

Design resources

Developer community