- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Products
About
The Modular Application Design Kit (MADK) evaluation platform covers motor drive applications from 20 W up to 11 kW. The platform is offering a modular and scalable system solution with different control board options and a range of power boards.
Using MADK standardized Platform interface, different control and power boards can be combined in a system that perfectly matches the requirements of the application. The M1 interface supports control of one motor and the M3 interface adds control for a power factor correction (PFC). The M7 interface supports control of one motor and optionally a power factor correction (PFC) with a driver. With the integration of a gate drive, the driver is a cost-competitive solution for air-con and fridge applications. This modular approach allows developers a maximum in flexibility and scalability during evaluation and development phase at affordable costs!
Get a motor running in less than 1 hour with iMOTION™ controllers!
Modular approach allows a maximum in flexibility and scalability
The MADK incorporate important key benefits, e.g. the fast time to market, reduced design time and effort, scalable power levels with CIPOS™ Nano, CIPOS™ Micro and CIPOS™ Mini, standard iMOTION™ MADK M1 and M3 platforms which enable modularity, flexibility and scalability and it is easy to set up a complete motor drive evaluation system in less than 1 hour with iMOTION™ controllers.
The key applications are, among other things, home appliances, refrigerator, washing machine, room AirCon, hood fan and motor drives.
Choose between different power boards based on the required input voltage, power rating and functionality. Power boards are available with IPMs from CIPOS™ Nano to CIPOS™ Maxi and with an EasyPIM™ IGBT module.
Select from a variety of control boards based on the iMOTION™ Motion Control Engine (MCE) with or without an additional integrated microcontroller. The boards support power factor correction (PFC) as well as the use of hall sensors.
The MADK key features are e.g. the complete power stage to drive a 3-phase motor, different power boards up to 11 kW motor drives, solutions for 230 V or 120 V voltage grid, iMOTION™ MADK M1/M3 platform interface and easy access to several measurement points with standard oscilloscope probes.
Welcome to the online evaluation tool of the Modular Application Design Kit. The online evaluation tool is a full motor-control system starter kit including an IMC101T-T038 controller, an inverter IPM and a brushless direct current (BLDC) motor load, which provides a ready-to-use hardware setup for your motor control design.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
The Modular Application Design Kit (MADK) evaluation platform covers motor drive applications from 20 W up to 11 kW. The platform is offering a modular and scalable system solution with different control board options and a range of power boards.
Using MADK standardized Platform interface, different control and power boards can be combined in a system that perfectly matches the requirements of the application. The M1 interface supports control of one motor and the M3 interface adds control for a power factor correction (PFC). The M7 interface supports control of one motor and optionally a power factor correction (PFC) with a driver. With the integration of a gate drive, the driver is a cost-competitive solution for air-con and fridge applications. This modular approach allows developers a maximum in flexibility and scalability during evaluation and development phase at affordable costs!
Get a motor running in less than 1 hour with iMOTION™ controllers!
Modular approach allows a maximum in flexibility and scalability
The MADK incorporate important key benefits, e.g. the fast time to market, reduced design time and effort, scalable power levels with CIPOS™ Nano, CIPOS™ Micro and CIPOS™ Mini, standard iMOTION™ MADK M1 and M3 platforms which enable modularity, flexibility and scalability and it is easy to set up a complete motor drive evaluation system in less than 1 hour with iMOTION™ controllers.
The key applications are, among other things, home appliances, refrigerator, washing machine, room AirCon, hood fan and motor drives.
Choose between different power boards based on the required input voltage, power rating and functionality. Power boards are available with IPMs from CIPOS™ Nano to CIPOS™ Maxi and with an EasyPIM™ IGBT module.
Select from a variety of control boards based on the iMOTION™ Motion Control Engine (MCE) with or without an additional integrated microcontroller. The boards support power factor correction (PFC) as well as the use of hall sensors.
The MADK key features are e.g. the complete power stage to drive a 3-phase motor, different power boards up to 11 kW motor drives, solutions for 230 V or 120 V voltage grid, iMOTION™ MADK M1/M3 platform interface and easy access to several measurement points with standard oscilloscope probes.
Welcome to the online evaluation tool of the Modular Application Design Kit. The online evaluation tool is a full motor-control system starter kit including an IMC101T-T038 controller, an inverter IPM and a brushless direct current (BLDC) motor load, which provides a ready-to-use hardware setup for your motor control design.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Share in WeChat
Scan the QR code with your WeChat App to share this page.