EVAL_1K4W_ZVS_FB_SMD
Active and preferred

EVAL_1K4W_ZVS_FB_SMD

1400 W 12 V phase-shift full-bridge with 600 V CoolMOS™ CFD7 and XMC™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_1K4W_ZVS_FB_SMD
EVAL_1K4W_ZVS_FB_SMD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter, Diode (Si, SiC), Gate Driver, CoolSET™, Synchronous Rectification, MOSFET, Microcontroller
  • Frequency range
    100 kHz to 100 kHz
  • Input Type
    DC
  • Interfaces
    Screw terminals
  • Mounting
    Case, enclosure, standalone
  • Output Current min
    0 A
  • Output Voltage range
    11.8 V to 12.2 V
  • Pout range
    0 W to 1400 W
  • Product Name
    EVAL_1K4W_ZVS_FB_SMD
  • Qualification
    Industrial
  • Supply Voltage range
    350 V to 400 V
  • Target Application
    Data Processing, Industrial, Server
  • Topology
    Full Bridge, Phase Shift Full Bridge, ZVS, Buck, DC-DC converter

OPN
EVAL1K4WZVSFBSMDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The DC-DC converter proves the high efficiency of PSFB topology when paired with the latest Infineon devices. Digital control using XMC™ Infineon microcontrollers overcomes drawbacks, achieving 97% peak efficiency and a power density of 3.70 W/cm³. The innovative cooling solution and CoolMOS™ CFD7 in ThinPAK package contribute to its exceptional performance.

Features

  • Full SMD solution
  • Innovative cooling concept
  • Integrated magnetics structure
  • High efficiency, high power density

Benefits

  • Nearly to full ZVS inall load range
  • Full digital control
  • SR drain overshoot reduction

Applications

Documents

Design resources

Developer community