EVAL_1K4W_ZVS_FB_SMD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter, Diode (Si, SiC), Gate Driver, CoolSET™, Synchronous Rectification, MOSFET, Microcontroller
-
Frequency range100 kHz to 100 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesScrew terminals
-
MountingCase, enclosure, standalone
-
Output Current min0 A
-
Output Voltage range11.8 V to 12.2 V
-
Pout range0 W to 1400 W
-
Product NameEVAL_1K4W_ZVS_FB_SMD
-
QualificationIndustrial
-
Supply Voltage range350 V to 400 V
-
Target ApplicationData Processing, Industrial, Server
-
TopologyDC-DC converter, Buck, Full Bridge, ZVS, Phase Shift Full Bridge
| Recommended | ||
|
OPN
|
EVAL1K4WZVSFBSMDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Full SMD solution
- Innovative cooling concept
- Integrated magnetics structure
- High efficiency, high power density
Benefits
- Nearly to full ZVS inall load range
- Full digital control
- SR drain overshoot reduction
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.