EVAL-2ED2184
Active and preferred

EVAL-2ED2184

Evaluation Board for 2ED2184S06F, 650 V, 2.5 A half-bridge gate driver with integrated bootstrap diode

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-2ED2184
EVAL-2ED2184


Product details

  • Board Type
    Evaluation Board
  • Description
    Evaluation Board including driver IC 2ED2184S06F and two MOSFETs, IPD60R280P7, in half bridge configuration. This board is designed to test basic functionalities and highlight features of the Infineon silicon-on-insulator (SOI) gate driver
  • Family
    CoolMOS™ MOSFET, Gate Driver
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    EVAL-2ED2184
  • Qualification
    Industrial
  • Target Application
    Switched mode power supplies (SMPS), Home Appliances, Motor Control & Drives
  • Topology
    Half Bridge

OPN
EVAL2ED2184TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
The EVAL-2ED2184 comes with the gate driver IC, 2ED2184S06F and two MOSFETs, IPD60R280P7, in half bridge configuration. This board is designed to test basic functionalities and highlight features of the Infineon silicon-on-insulator (SOI) gate driver. The user can test PWM input-output performance, check propagation delay, current capability, and high switching frequency performance. The board can be used to do a double pulse test.

Features

  • Operating voltages up to + 650 V
  • Using Infineon SOI-technology
  • Negative VS transient immunity of 100 V
  • Integrated shoot-through protection
  • Integrated low ohmic bootstrap diode
  • Designed for bootstrap operation
  • Maximum supply voltage of 25 V
  • Under voltage lockout (UVLO)
  • 200 ns propagation delay
  • Logic operational up to –11 V on VS Pin

Benefits

  • Reduced BOM cost & saves space
  • 50% lower level-shift losses
  • Excellent ruggedness & noise immunity
  • Suitable for high current power devices
  • For high frequency applications
Documents

Design resources

Developer community