CY8CPROTO-040T
Active and preferred
RoHS Compliant

CY8CPROTO-040T

PSOC™ 4000T CAPSENSE™ prototyping kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CPROTO-040T
CY8CPROTO-040T
ea.


Product details

  • Bluetooth Standard
    N/A
  • CapSense
    Button, proximity sensor, slider
  • Core
    Arm Cortex-M0+
  • Device
    CY8C4046LQI-T452
  • External memory
    None
  • Family
    PSOC™ 4000T Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    None
  • Hardware Compatibility
    N/A
  • Programmer/Debugger
    KitProg3
  • Sensors
    Capacitive Sensor
  • Software Ecosystem
    ModusToolbox™ Software
  • Software Support
    ModusToolbox
  • WiFi Standard
    N/A

OPN
CY8CPROTO-040T
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
ea.
in stock
PSOC™ 4000T CAPSENSE™ easy to use Prototyping Kit demonstrates the low power operation with always-on sensing capabilities of 5th-gen CAPSENSE™. The CY8CPROTO-040T is equipped with Self-cap button, Mutual-cap button, and Self-cap slider operation. The kit also provides access to all I/O pins to develop evaluate additional circuits including custom capacitive sensing board.
CY8CPROTO-040T is pre-programmed with the CE238817 code example.

Features

  • A PSOC™ 4000T MCU
  • A self-capacitance based button
  • A mutual-capacitance based button
  • A capacitive proximity sensor
  • A capacitive slider
  • User LEDs (16-bit PWM enabled)
  • A user button
  • On-board programmer
Documents

Design resources

Developer community