Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY8CKIT-143A
END OF LIFE
discontinued
RoHS Compliant

CY8CKIT-143A

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-143A
CY8CKIT-143A


Product details

  • Bluetooth Standard
    4.2
  • Board Type
    Evaluation Board
  • CapSense
    No
  • Connectivity
    Bluetooth Low Energy, Single-mode BLE
  • Core
    Arm Cortex-M0
  • Family
    N/A
  • Hardware Compatibility
    CY8CKIT-042-BLE
  • Programming/Bridging
    USB-Serial
  • Software Ecosystem
    PSoC™ Creator

OPN
CY8CKIT-143A
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community