Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
CY8CKIT-142
END OF LIFE
discontinued
RoHS Compliant

CY8CKIT-142

END OF LIFE
PSOC™ 4-BLE Module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-142
CY8CKIT-142


Product details

  • Bluetooth Standard
    4.1
  • Board Type
    Evaluation Board
  • CapSense
    No
  • Connectivity
    Single-mode BLE, Bluetooth Low Energy
  • Core
    Arm Cortex-M0
  • Family
    Microcontroller
  • Hardware Compatibility
    CY8CKIT-042-BLE
  • Input Type
    DC
  • Programming/Bridging
    USB-Serial
  • Qualification
    Consumer, Industrial
  • Software Ecosystem
    PSoC™ Creator
  • Target Application
    Wearables, Home entertainment, Industrial automation

OPN
CY8CKIT-142
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The CY8CKIT-142 PSOC™ 4 BLE Module enables complete Bluetooth Low Energy systems design. It features a PSOC™ 4 BLE device, antenna matching network, and PCB antenna, with access to all GPIOs. It is compatible with the CY8CKIT-042-BLE or can be used standalone. It holds regulatory approval in the USA (FCC), Canada (IC), Europe (CE), and Japan (JRF/TELEC). Software tools are available on the CY8CKIT-042-BLE page.

Features

  •  PSOC™ 4 BLE device
  • Crystals for Antenna Matching

Applications

Documents

Design resources

Developer community