Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
TLE6288R
END OF LIFE
discontinued
RoHS Compliant

TLE6288R

END OF LIFE
The TLE6288R is a 6-channel (150 mOhm) Smart Multichannel Switch in Smart Power Technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE6288R
TLE6288R


Product details

  • Channels
    6
  • Comments
    Smart 6 Channel Peak & Hold Switch
  • Operating Voltage range
    6 V to 16 V
  • Output Current
    2 A
  • Quiescent Current
    0,05 mA
  • RDS (on) (multiple)
    150 mOhm
  • SPI
    16 Bit

OPN
TLE6288RAUMA2
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
AT
The TLE6288R IC integrates protection, diagnosis, and configurable functions. Channels 1-3 feature integrated charge pump for autonomous peak and hold current regulation with PWM. Channels 4-6 can work as high-side or low-side switches. It can drive standard automotive loads with switching frequencies up to 10 kHz and autonomously handle up to 3 inductive peak & hold loads with programmable current values.

Features

  • 3 Channel high side with adjustable Peak & Hold current control
  • 3 Channel high/low side configurable
  • Protection
  • Over-current (current limitation)
  • Over temperature
  • Overvoltage (active clamping)
  • Diagnosis
  • Over-current
  • Over temperature
  • Open load (Off-State)
  • Interface and Control
  • 16-Bit Serial Peripheral Interface (2 bit/CH)
  • Device programming via SPI
  • General Fault Flag + Over temperature Flag
  • Direct parallel control of all channels
  • Low Quiescent Current
  • Compatible with 3.3 V and 5 V microcontrollers
  • Electrostatic discharge (ESD) protection of all pins
  • Green Product (RoHS compliant)
  • AEC Qualified

Applications

Documents

Design resources

Developer community