- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Security camera and video doorbell
Make your Video Surveillance Devices Smarter
-
On this page
Overview
Discover Infineon's advanced security camera and video doorbell solutions designed to improve home and building security. The broad, secure portfolio offers reliable, robust connectivity for always-on connected devices with high-quality video, intelligent motion detection, and seamless integration into your smart home and office building ecosystem.
Benefits
- Turnkey embedded security solution
- Reliable Wi-Fi, Bluetooth® connectivity
- Sensors that overcome bandwidth limits
- Low-power solutions extend battery life
- Interoperability between devices
- Save BOM cost and power consumption
- Device integrity against cyber attacks
Block diagram
About
The ultra-low power, high-performance AIROC™ wireless connectivity products for Wi-Fi and Bluetooth® solutions offer a wide variety of reliable, secure solutions that connect to cloud and management systems around-the-clock, while linking cameras and doorbells to the whole smart home. Matter-enabled products work across ecosystems together and can easily be controlled by the preferred system.
Infineon's cutting-edge 60 GHz radar sensors seamlessly integrate with camera systems, enabling them to activate upon motion detection, minimizing operating expenses and conserving network bandwidth during idle periods. By harnessing radar technology, the camera systems gain enhanced accuracy in object tracking and greater resilience to environmental factors such as rain and fog.
The integration also empowers security cameras to efficiently monitor and to respond to potential threats, establish virtual perimeters, and to identify and address blind spots within the surveillance coverage. This synergy between radar sensors and security cameras not only optimizes operational efficiency but also elevates the overall security posture, making it an invaluable asset for any modern security infrastructure.
The OPTIGA™ Embedded Security Solutions protect the confidentiality, integrity and authenticity of information and devices, making cameras and video doorbells more robust against cyber threats. OPTIGA™ TPM (Trusted Platform Module) products are ideal for platforms running on Linux and its derivatives.
OPTIGA™ Connect are turnkey eSIM security solutions for easy, flexible and secured cellular IoT connectivity at scale. This “ready-to-connect” solution offers the maximum flexibility in choosing the form factor that meets your needs, while getting your product to market faster.
The turnkey solution reduces operating costs by streamlining processes and eliminating the need to send eSIMs to service providers for operating system loading--protecting components, reducing failures, and boosting your solutions overall quality.
XENSIV™ MEMS microphones enable enhanced video surveillance features such as camera wake-up based on detection of the environment (e.g. Sound anomalies). These microphones offer very low self-noise & high signal-to-noise ratio as well as a wide dynamic range and high acoustic overload point for improved detection. XENSIV™ MEMS microphones ensure high performance even with ultra-low current consumption and in small footprints.
The ultra-low power, high-performance AIROC™ wireless connectivity products for Wi-Fi and Bluetooth® solutions offer a wide variety of reliable, secure solutions that connect to cloud and management systems around-the-clock, while linking cameras and doorbells to the whole smart home. Matter-enabled products work across ecosystems together and can easily be controlled by the preferred system.
Infineon's cutting-edge 60 GHz radar sensors seamlessly integrate with camera systems, enabling them to activate upon motion detection, minimizing operating expenses and conserving network bandwidth during idle periods. By harnessing radar technology, the camera systems gain enhanced accuracy in object tracking and greater resilience to environmental factors such as rain and fog.
The integration also empowers security cameras to efficiently monitor and to respond to potential threats, establish virtual perimeters, and to identify and address blind spots within the surveillance coverage. This synergy between radar sensors and security cameras not only optimizes operational efficiency but also elevates the overall security posture, making it an invaluable asset for any modern security infrastructure.
The OPTIGA™ Embedded Security Solutions protect the confidentiality, integrity and authenticity of information and devices, making cameras and video doorbells more robust against cyber threats. OPTIGA™ TPM (Trusted Platform Module) products are ideal for platforms running on Linux and its derivatives.
OPTIGA™ Connect are turnkey eSIM security solutions for easy, flexible and secured cellular IoT connectivity at scale. This “ready-to-connect” solution offers the maximum flexibility in choosing the form factor that meets your needs, while getting your product to market faster.
The turnkey solution reduces operating costs by streamlining processes and eliminating the need to send eSIMs to service providers for operating system loading--protecting components, reducing failures, and boosting your solutions overall quality.
XENSIV™ MEMS microphones enable enhanced video surveillance features such as camera wake-up based on detection of the environment (e.g. Sound anomalies). These microphones offer very low self-noise & high signal-to-noise ratio as well as a wide dynamic range and high acoustic overload point for improved detection. XENSIV™ MEMS microphones ensure high performance even with ultra-low current consumption and in small footprints.
Share in WeChat
Scan the QR code with your WeChat App to share this page.