Cordless power tools and outdoor power equipment
Complete system solutions, including brushless motor control, BMS, charging, and connectivity for cordless power tools and outdoor power equipment
-
On this page
Overview
Create modern battery powered devices for both indoor and outdoor use with a feature rich design using Infineon’s diverse product portfolio. Our best-in-class MOSFETs enable you to stay within budget while still delivering high power efficiency and reliability. While our charger, MCU, BMS, and connectivity solutions support compact, power-efficient, and longer-range designs.
Benefits
- Complete system solutions
- High power density
- Low RDS(on)
- Wide safe operating area
- Compact design
- Cost-optimized solutions
- Indoor and outdoor use cases
Block diagram
About
In a 3-phase inverter configuration, Infineon offers solutions for all 6 MOSFETs needed for design, typically arranged in a 3-phase bridge configuration with each phase consisting of a high-side and low-side MOSFETs.
- For performance driven designs, Infineon offers MOSFETs from our best-in-class OptiMOS™ product family, which is designed for high-performance applications and deliver high efficiency, current capability, power density, and industry-leading FOM.
- To suit cost-optimized designs, Infineon offers StrongIRFET™ products, which are MOSFETs that are easy to use and the right fit for a broad range of applications. Additional options from Infineon’s portfolio include CoolSiC™, CoolMOS™, and small signal MOSFETs.
- For safety when the battery voltage is 36V and above, a 7th MOSFET is used to disconnect the battery from the inverter in case of an overvoltage or other fault condition.
- To maximize options for manufacturers, Infineon’s portfolio offers both dual- and top-side cooling or bottom-side cooling options, providing flexibility and design freedom.
When it comes to motor control Infineon provides the best-in-class MOSFETs for brushless design cordless power equipment.
As the interface between the control IC and power MOSFET, gate drivers play a crucial role in ensuring precise control of voltage and current to the power device.
- To meet diverse specifications, Infineon’s comprehensive portfolio offers over 500 EiceDRIVER™ and MOTIX™ gate driver IC solutions. With over fifty programmable parameters using a built-in digital SPI interface, our 3-phase motor control gate driver IC MOTIX™ 6EDL7141 is a reliable option from Infineon’s portfolio.
- To easily find a compatible solution, filter gate driver selection by isolation, switch device, configuration, or application. By sorting based on switch technology, such as StrongIRFET™, OptiMOS™, and CoolMOS™ for Si, CoolSiC™ for SiC, and CoolGaN™ for GaN, Infineon can provide a number of options both non-isolated and isolated.
- Offering a range of advanced capabilities, Infineon’s gate driver selection includes product features like overcurrent protection, status reporting, slew rate control, and over-temperature protection.
With its comprehensive portfolio of gate drivers, Infineon’s solutions for motor control provide advanced options including safety features, configurability, and high performance.
Prioritizing scalable, robust, and integrated designs, Infineon’s solutions for MCUs in motor control are ideal for cordless power tool and outdoor equipment applications. Offering both consumer and industrial solutions, Infineon’s MCU offering comprises of the XMC™ 1000, PSOC™ 6, and PSOC™ C3 product families.
Taking traditional 8-bit designs to the next level, the high quality and long lasting XMC™ family can be integrated into a 3-phase motor control configuration driving a bldc motor design.
As for the PSOC™ C3 product family it features BOM savings, versatility, and WBG readiness. Known for its best in class low power, connectivity, and security, Infineon’s PSOC™ 6 is another suitable choice in motor control solutions.
To save space and maximize efficiency, Infineon’s portfolio also includes the MOTIX™ product family which is a fully programmable motor controller combining an XMC™ 1400 microcontroller and gate driver IC.
By offering a diverse range of MCU solutions, including the XMC™, PSOC™, and MOTIX™ product families, Infineon enables cordless power tool and OPE manufacturers to design and develop high-performance, efficient, and reliable motor control systems.
Infineon's battery management system solutions for cordless power tools and equipment offer a comprehensive range of technologies to ensure efficient and reliable battery operation.
- For maximum flexibility, Infineon offers cost-optimized, performance-optimized, and industry-leading innovation microcontroller (MC) solutions, which cater to different voltages including 12V, 18V, 36V, and 72V. To rapidly disconnect the battery from the load in the event of critical conditions, the battery protection circuits work in conjunction with these MC solutions.
- Infineon’s diverse portfolio for BMS solutions also include specialized monitoring and balancing ICs and MCUs, including the XMC™ and PSOC™ product families.
- To enable efficient battery charging and discharging Infineon’s PMG-1 battery charging IC and OptiMOS™, Strong IRFET™, Small signal, and LinearFET2 MOSFETs are reliable options. Additionally, Infineon’s EiceDRIVER™ gate driver ICs provide the necessary control and protection for the MOSFETs, ensuring seamless operation of the BMS.
By implementing Infineon’s cordless power tool solutions, it enables manufacturers to develop safe, efficient, and high-performance applications.
Supporting both low-cost and premium configurations, Infineon’s offerings for charging solutions provide high performing functional devices for battery powered tools. Infineon’s AC-DC charger solutions support various charging methods, including wireless charging based on the Qi standard and USB-C with Power Delivery (PD), enabling fast, flexible charging for battery powered tools. For optimal system performance and increased efficiency, Infineon offers a variety of MOSFETs that meet different system requirements. The CoolMOS™ P7 series is optimized for the primary side of the charger, offering increased efficiency. On the secondary side, the OptiMOS™ series enables synchronous rectification, battery safety switching, and increased power density. Infineon’s MOSFETs also feature low RDS(on) qualities, minimizing energy losses and heat generation. Alongside the MOSFETs, Infineon provides gate driver and auxiliary power supply solutions via the EiceDRIVER™ and CoolSET™ product families. Additionally, to enable fast and convenient charging through USB-C ports, Infineon offers USB-C ICs for USB-C solutions. Creating a compact, cost-efficient, and easy to use application, Infineon’s charging solutions offerings are a reliable choice in cordless power equipment and battery powered tools.
Prioritizing longer range and lower power, Infineon offers a wide range of connectivity and sensor solutions for cordless indoor and outdoor power equipment.
- For efficient connectivity Infineon's PSOC™ 4 and PSOC™ 6 MCUs are integrated with AIROC Bluetooth®. Bluetooth® LE power tools enable onsite tracking and shoplifting prevention, while AIROC™ Wi-Fi combos provide improved range and robust coverage.
- Infineon's XENSIV™ portfolio offers position sensing, current sensing, and BLDC motor commutation capabilities, making it an ideal choice for power tool applications. The portfolio includes 3D magnetic position sensors and linear position sensors with magnetic switches, enabling precise detection of motion, speed, angle, direction, and environmental factors.
- To ensure secured connectivity, Infineon's OPTIGA™ Authenticate S and OPTIGA™ Trust M provide reliable and premium security features, including customization options, effortless implementation, and easy integration.
Infineon's comprehensive portfolio of connectivity and sensor solutions create more efficient, reliable, and secure components that meet the standards of cordless power tool and OPE applications.
Infineon’s security solutions are targeted to support you in meeting EU Cyber Resilience Act cybersecurity requirements readiness for industrial applications by enabling security by design and lifecycle security. Our best-in-class technologies provide ready to use capabilities that are targeted to support essential CRA requirements across the product lifecycle — from design and development to production and operation in the field.
In a 3-phase inverter configuration, Infineon offers solutions for all 6 MOSFETs needed for design, typically arranged in a 3-phase bridge configuration with each phase consisting of a high-side and low-side MOSFETs.
- For performance driven designs, Infineon offers MOSFETs from our best-in-class OptiMOS™ product family, which is designed for high-performance applications and deliver high efficiency, current capability, power density, and industry-leading FOM.
- To suit cost-optimized designs, Infineon offers StrongIRFET™ products, which are MOSFETs that are easy to use and the right fit for a broad range of applications. Additional options from Infineon’s portfolio include CoolSiC™, CoolMOS™, and small signal MOSFETs.
- For safety when the battery voltage is 36V and above, a 7th MOSFET is used to disconnect the battery from the inverter in case of an overvoltage or other fault condition.
- To maximize options for manufacturers, Infineon’s portfolio offers both dual- and top-side cooling or bottom-side cooling options, providing flexibility and design freedom.
When it comes to motor control Infineon provides the best-in-class MOSFETs for brushless design cordless power equipment.
As the interface between the control IC and power MOSFET, gate drivers play a crucial role in ensuring precise control of voltage and current to the power device.
- To meet diverse specifications, Infineon’s comprehensive portfolio offers over 500 EiceDRIVER™ and MOTIX™ gate driver IC solutions. With over fifty programmable parameters using a built-in digital SPI interface, our 3-phase motor control gate driver IC MOTIX™ 6EDL7141 is a reliable option from Infineon’s portfolio.
- To easily find a compatible solution, filter gate driver selection by isolation, switch device, configuration, or application. By sorting based on switch technology, such as StrongIRFET™, OptiMOS™, and CoolMOS™ for Si, CoolSiC™ for SiC, and CoolGaN™ for GaN, Infineon can provide a number of options both non-isolated and isolated.
- Offering a range of advanced capabilities, Infineon’s gate driver selection includes product features like overcurrent protection, status reporting, slew rate control, and over-temperature protection.
With its comprehensive portfolio of gate drivers, Infineon’s solutions for motor control provide advanced options including safety features, configurability, and high performance.
Prioritizing scalable, robust, and integrated designs, Infineon’s solutions for MCUs in motor control are ideal for cordless power tool and outdoor equipment applications. Offering both consumer and industrial solutions, Infineon’s MCU offering comprises of the XMC™ 1000, PSOC™ 6, and PSOC™ C3 product families.
Taking traditional 8-bit designs to the next level, the high quality and long lasting XMC™ family can be integrated into a 3-phase motor control configuration driving a bldc motor design.
As for the PSOC™ C3 product family it features BOM savings, versatility, and WBG readiness. Known for its best in class low power, connectivity, and security, Infineon’s PSOC™ 6 is another suitable choice in motor control solutions.
To save space and maximize efficiency, Infineon’s portfolio also includes the MOTIX™ product family which is a fully programmable motor controller combining an XMC™ 1400 microcontroller and gate driver IC.
By offering a diverse range of MCU solutions, including the XMC™, PSOC™, and MOTIX™ product families, Infineon enables cordless power tool and OPE manufacturers to design and develop high-performance, efficient, and reliable motor control systems.
Infineon's battery management system solutions for cordless power tools and equipment offer a comprehensive range of technologies to ensure efficient and reliable battery operation.
- For maximum flexibility, Infineon offers cost-optimized, performance-optimized, and industry-leading innovation microcontroller (MC) solutions, which cater to different voltages including 12V, 18V, 36V, and 72V. To rapidly disconnect the battery from the load in the event of critical conditions, the battery protection circuits work in conjunction with these MC solutions.
- Infineon’s diverse portfolio for BMS solutions also include specialized monitoring and balancing ICs and MCUs, including the XMC™ and PSOC™ product families.
- To enable efficient battery charging and discharging Infineon’s PMG-1 battery charging IC and OptiMOS™, Strong IRFET™, Small signal, and LinearFET2 MOSFETs are reliable options. Additionally, Infineon’s EiceDRIVER™ gate driver ICs provide the necessary control and protection for the MOSFETs, ensuring seamless operation of the BMS.
By implementing Infineon’s cordless power tool solutions, it enables manufacturers to develop safe, efficient, and high-performance applications.
Supporting both low-cost and premium configurations, Infineon’s offerings for charging solutions provide high performing functional devices for battery powered tools. Infineon’s AC-DC charger solutions support various charging methods, including wireless charging based on the Qi standard and USB-C with Power Delivery (PD), enabling fast, flexible charging for battery powered tools. For optimal system performance and increased efficiency, Infineon offers a variety of MOSFETs that meet different system requirements. The CoolMOS™ P7 series is optimized for the primary side of the charger, offering increased efficiency. On the secondary side, the OptiMOS™ series enables synchronous rectification, battery safety switching, and increased power density. Infineon’s MOSFETs also feature low RDS(on) qualities, minimizing energy losses and heat generation. Alongside the MOSFETs, Infineon provides gate driver and auxiliary power supply solutions via the EiceDRIVER™ and CoolSET™ product families. Additionally, to enable fast and convenient charging through USB-C ports, Infineon offers USB-C ICs for USB-C solutions. Creating a compact, cost-efficient, and easy to use application, Infineon’s charging solutions offerings are a reliable choice in cordless power equipment and battery powered tools.
Prioritizing longer range and lower power, Infineon offers a wide range of connectivity and sensor solutions for cordless indoor and outdoor power equipment.
- For efficient connectivity Infineon's PSOC™ 4 and PSOC™ 6 MCUs are integrated with AIROC Bluetooth®. Bluetooth® LE power tools enable onsite tracking and shoplifting prevention, while AIROC™ Wi-Fi combos provide improved range and robust coverage.
- Infineon's XENSIV™ portfolio offers position sensing, current sensing, and BLDC motor commutation capabilities, making it an ideal choice for power tool applications. The portfolio includes 3D magnetic position sensors and linear position sensors with magnetic switches, enabling precise detection of motion, speed, angle, direction, and environmental factors.
- To ensure secured connectivity, Infineon's OPTIGA™ Authenticate S and OPTIGA™ Trust M provide reliable and premium security features, including customization options, effortless implementation, and easy integration.
Infineon's comprehensive portfolio of connectivity and sensor solutions create more efficient, reliable, and secure components that meet the standards of cordless power tool and OPE applications.
Infineon’s security solutions are targeted to support you in meeting EU Cyber Resilience Act cybersecurity requirements readiness for industrial applications by enabling security by design and lifecycle security. Our best-in-class technologies provide ready to use capabilities that are targeted to support essential CRA requirements across the product lifecycle — from design and development to production and operation in the field.
Share in WeChat
Scan the QR code with your WeChat App to share this page.