- Current Sensing MOSFETs
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
BMS (electric two- & three-wheelers)
Achieve unparalleled performance, reliability, and safety with Infineon's advanced battery management systems for light electric vehicles (LEV)
-
On this page
Overview
Our comprehensive battery management system (BMS) solutions ensure safe and efficient battery operation in light electric vehicles such as electric motorcycles, motor scooters, kick scooters, and rickshaws. They feature advanced components, reference designs, and software tools for optimized performance and range.
Benefits
- Comprehensive end-to-end solutions
- Scalable and system-cost optimized
- Broad range of MCUs to choose from
- AIROC™ automotive wireless
- Energy-efficient power solution
- Functional safety and security
Block diagram
About
Infineon provides cost-effective and intelligent battery management system solutions, expertly designed for two- and three-wheeler applications, meeting both automotive and industrial standards to deliver unparalleled safety and a tailored fit for specific mission profiles. Our cutting-edge semiconductor solutions are tailored to address the unique challenges of electric mobility, delivering seamless performance, optimal efficiency, and unwavering reliability.
Our comprehensive BMS solutions for light electric vehicles (e.g. electric motorcycles, motor scooters, kick scooters) ensure safe and efficient battery operation with components including XMC™, PSOC™, TRAVEO™ T2G, and AURIX™ microcontrollers, OptiMOS™ and StrongIRFET™ power switches, EiceDRIVER™ isolated and non-isolated gate drivers, as well as XENSIV™ current sensors and AIROC™ Wi-Fi / Bluetooth® solutions.
Infineon's battery management ICs are designed to provide a reliable and efficient BMS solution for electric two- and three-wheelers, including electric motorcycles, motor scooters, kick scooters, and rickshaws. These ICs offer optimized cell monitoring and balancing, ensuring that the battery operates within safe operating conditions and meets the required functional safety standards. With their high accuracy and reliability, Infineon's battery management ICs are ideal for BMS applications in electric two-wheelers and three-wheelers, providing a perfect solution for cell voltage measurement, temperature monitoring, and balancing. Additionally, they meet the stringent safety requirements of up to ASIL-D and are ISO26262 compliant, making them a trusted choice for electric two- and three-wheeler BMS solutions.
Infineon's extensive microcontroller portfolio features a robust range of 32-bit microcontrollers, offering exceptional performance and future-proof security solutions. Our 32-bit MCU lineup comprises XMC™, TRAVEO™ T2G, and PSOC™, all built on Arm® Cortex®-M technology, as well as AURIX™, powered by TriCore™ technology. With this comprehensive portfolio, Infineon provides scalable, high-performance solutions that cater to a diverse range of applications across automotive, industrial, and consumer markets, including tailored battery management system solutions for two-wheeler and three-wheeler applications.
As a leading power semiconductor component manufacturer, Infineon offers an unparalleled portfolio of power switches specifically designed for electric two- and three-wheeler battery management systems. Our innovative range combines Silicon (Si) and Gallium Nitride (GaN) technologies, providing bespoke solutions that cater to the unique requirements of a BMS in light electric vehicles (e.g. electric motorcycles, motor scooters, kick scooters, and rickshaws).
By prioritizing seamless performance, efficiency, and reliability, our power switches are precision-engineered to enhance LEV battery management system capabilities, ensuring optimized power delivery and overall system performance in the electric two- and three-wheelers domain. Infineon's dedication to innovation and quality enables manufacturers to shape the future of electrified mobility, setting new standards in both automotive and industrial sectors.
Infineon's comprehensive EiceDRIVER™ gate driver portfolio is carefully crafted to meet the diverse needs of light electric vehicles, providing a broad range of solutions that optimize the performance, efficiency, and reliability of LEV battery management systems (BMS). Our innovative offerings include both isolated and non-isolated variants, ensuring precise control and reliable power delivery in electric mobility applications. With features such as high-power density, enhanced reliability, and advanced system integration, our gate driver solutions cater to a wide range of requirements, enabling designers to achieve optimal efficiency and performance in their two- and three-wheeled electric vehicles.
Infineon's OPTIREG™ Power Supply IC portfolio is the broadest dedicated power IC portfolio for automotive applications in the market. It includes linear, switcher, and SBC sub-families, ideal for LEV battery management system designs. OPTIREG™ LDO linear voltage regulators offer integrated safety and protection features, while Infineon's SBCs provide high integration and performance at an optimized system cost. Infineon's OPTIREG™ automotive switching regulators offer a high level of product robustness and quality. Switching regulators are DC-DC converters that can stabilize an unregulated input DC into a different voltage output. These solutions support communication interfaces, such as CAN and LIN transceivers, and supervision features, including Wake input, Watchdog, Reset, Interrupt, and Fail Output. Infineon's OPTIREG™ portfolio provides a simple, reliable, and high-quality power supply solution for your BMS in two- and three-wheeled vehicles.
Infineon provides cost-effective and intelligent battery management system solutions, expertly designed for two- and three-wheeler applications, meeting both automotive and industrial standards to deliver unparalleled safety and a tailored fit for specific mission profiles. Our cutting-edge semiconductor solutions are tailored to address the unique challenges of electric mobility, delivering seamless performance, optimal efficiency, and unwavering reliability.
Our comprehensive BMS solutions for light electric vehicles (e.g. electric motorcycles, motor scooters, kick scooters) ensure safe and efficient battery operation with components including XMC™, PSOC™, TRAVEO™ T2G, and AURIX™ microcontrollers, OptiMOS™ and StrongIRFET™ power switches, EiceDRIVER™ isolated and non-isolated gate drivers, as well as XENSIV™ current sensors and AIROC™ Wi-Fi / Bluetooth® solutions.
Infineon's battery management ICs are designed to provide a reliable and efficient BMS solution for electric two- and three-wheelers, including electric motorcycles, motor scooters, kick scooters, and rickshaws. These ICs offer optimized cell monitoring and balancing, ensuring that the battery operates within safe operating conditions and meets the required functional safety standards. With their high accuracy and reliability, Infineon's battery management ICs are ideal for BMS applications in electric two-wheelers and three-wheelers, providing a perfect solution for cell voltage measurement, temperature monitoring, and balancing. Additionally, they meet the stringent safety requirements of up to ASIL-D and are ISO26262 compliant, making them a trusted choice for electric two- and three-wheeler BMS solutions.
Infineon's extensive microcontroller portfolio features a robust range of 32-bit microcontrollers, offering exceptional performance and future-proof security solutions. Our 32-bit MCU lineup comprises XMC™, TRAVEO™ T2G, and PSOC™, all built on Arm® Cortex®-M technology, as well as AURIX™, powered by TriCore™ technology. With this comprehensive portfolio, Infineon provides scalable, high-performance solutions that cater to a diverse range of applications across automotive, industrial, and consumer markets, including tailored battery management system solutions for two-wheeler and three-wheeler applications.
As a leading power semiconductor component manufacturer, Infineon offers an unparalleled portfolio of power switches specifically designed for electric two- and three-wheeler battery management systems. Our innovative range combines Silicon (Si) and Gallium Nitride (GaN) technologies, providing bespoke solutions that cater to the unique requirements of a BMS in light electric vehicles (e.g. electric motorcycles, motor scooters, kick scooters, and rickshaws).
By prioritizing seamless performance, efficiency, and reliability, our power switches are precision-engineered to enhance LEV battery management system capabilities, ensuring optimized power delivery and overall system performance in the electric two- and three-wheelers domain. Infineon's dedication to innovation and quality enables manufacturers to shape the future of electrified mobility, setting new standards in both automotive and industrial sectors.
Infineon's comprehensive EiceDRIVER™ gate driver portfolio is carefully crafted to meet the diverse needs of light electric vehicles, providing a broad range of solutions that optimize the performance, efficiency, and reliability of LEV battery management systems (BMS). Our innovative offerings include both isolated and non-isolated variants, ensuring precise control and reliable power delivery in electric mobility applications. With features such as high-power density, enhanced reliability, and advanced system integration, our gate driver solutions cater to a wide range of requirements, enabling designers to achieve optimal efficiency and performance in their two- and three-wheeled electric vehicles.
Infineon's OPTIREG™ Power Supply IC portfolio is the broadest dedicated power IC portfolio for automotive applications in the market. It includes linear, switcher, and SBC sub-families, ideal for LEV battery management system designs. OPTIREG™ LDO linear voltage regulators offer integrated safety and protection features, while Infineon's SBCs provide high integration and performance at an optimized system cost. Infineon's OPTIREG™ automotive switching regulators offer a high level of product robustness and quality. Switching regulators are DC-DC converters that can stabilize an unregulated input DC into a different voltage output. These solutions support communication interfaces, such as CAN and LIN transceivers, and supervision features, including Wake input, Watchdog, Reset, Interrupt, and Fail Output. Infineon's OPTIREG™ portfolio provides a simple, reliable, and high-quality power supply solution for your BMS in two- and three-wheeled vehicles.
Share in WeChat
Scan the QR code with your WeChat App to share this page.