- Current Sensing MOSFETs
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
PSOC™ Control MCU increases performance and efficiency of motor control and power conversion systems
PSOC™ Control MCU increases performance and efficiency of motor control and power conversion systems
Technology news
Munich, Germany – 21 January 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has launched PSOC™ Control, the newest family of high-performance Arm® Cortex®-M33 based microcontrollers (MCUs). With support of system design tools and software in ModusToolbox ™, this comprehensive solution allows developers to create high-performance, highly efficient and secured motor control and power conversion systems with ease. PSOC Control C3 features Entry and Main Line products which offer a scalable and compatible range of performance, features, and memory options. Dedicated MCUs for Motor Control (C3M) and Power Conversion (C3P) address the needs of focus applications, such as home appliances, industrial drives, robots, light electric vehicles (LEVs), solar, and HVAC systems.
“Next-generation industrial motors and power conversion applications require increasingly faster control loops, as these designs adopt wide band gap power devices to improve system efficiency,” said Steve Tateosian, Senior Vice President for Industrial & IoT MCUs at Infineon. “We are committed to providing developers with best-in-class system solutions and design environments to take full advantage of the innovative analogue and digital technologies of our new PSOC Control family.”
Infineon's new PSOC Control C3 microcontrollers enable real-time control of systems that need to respond to real-time events with minimal delay and low utilization. The new MCUs with powerful Arm® Cortex®-M33 operate at up to 180 MHz and are supported by a Digital Signal Processor (DSP), a Floating-Point Unit (FPU) and the Coordinate Rotation Digital Computer (CORDIC), a hardware accelerator for mathematical functions to speed up control loop calculations. All MCUs feature a wide range of peripherals, on-chip memory, as well as various interfaces and Pulse Width Modulation (PWM) architectures.
PSOC Control Entry Line MCUs (C3P2 and C3M2) use high-resolution and high-precision A/D converters and timers, while Main Line MCUs (C3P5 and C3M5) also offer high-resolution PWMs (HRPWMs), allowing high-performance systems to respond to real-time events with minimal delay. All four series support the execution of power and motor control loops, with the Main Line devices offering additional advanced features for higher switching frequencies and support for power systems that utilize Wide Bandgap (WBG) switches.
PSOC Control C3 MCUs are equipped with robust safety features such as Class B and SIL 2 safety libraries as well as PSA Certified™ Level 2 / EPC2 security. With crypto accelerator, TrustZone, and secured key storage, enabling IP protection and device firmware updates.
PSOC Control is supported by ModusToolbox, a unified ecosystem platform with tools and software solutions. ModusToolbox offers dedicated ecosystems and software libraries, Motor Suite and Power Suite, for PSOC Control focus applications. The suites provide a seamless graphical user interface that streamlines evaluation and training, and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
Infineon will be showcasing a demo of the new PSOC Control MCUs at Embedded World 2025 in Nuremberg at the Infineon booth (hall 4A, booth #138).
Availability
The PSOC Control C3 Entry and Main Line features 34 devices that are available now. Infineon will further expand these product lines and is developing a Performance Line that will sample later this year. Further information or samples and evaluation kits can be requested at www.infineon.com/psoccontrol.
Please note:
On January 23, 2025, there will be an online briefing for journalists on the launch of the PSOC Control.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
PSOC Control MCU
PSOC™ Control by Infineon is the newest family of high-performance Arm® Cortex®-M33 based microcontrollers for high-performance, highly efficient, and secured motor control and power conversion systems. MCUs for Motor Control (C3M) and Power Conversion (C3P) address the needs of focus applications, such as home appliances, industrial drives, robots, light electric vehicles (LEVs), solar, and HVAC systems.
JPEG
2126x2008 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFCSS202501-042
Ulrike Mittereder
Spokesperson Consumer, Compute and Communication, CSS Division
+49 89 234 43951