Hair dryers and stylers
Design an energy-efficient, compact, and quiet hair dryer or styler with Infineon's latest solutions for BLDC motor control, HMI, sensing, and more
-
On this page
Overview
Modern hair dryers and stylers are evolving to meet the demands of consumers who seek not only fast drying/styling but also expect their devices to be silent, lightweight, protect their hair, and offer an advanced user experience. The challenge lies in balancing feature richness with energy efficiency and affordability. Infineon's semiconductor solutions enable the next generation of hair dryers and stylers to deliver on these requirements.
Benefits
- Proven energy-efficient solutions
- Advanced user interface
- Compact and light designs enabled
- Smart functionality for safer use
- Unlock usage of high-speed motors
- Wireless and safely connected
- High performance/cost ratio
- Noise reduction
- Highly integrated solutions
The hair dryers and stylers market category covers a wide range of devices, such as cordless or corded hair dryers, blow dryers, hair straighteners, hair curlers, hair styling brushes, and multifunctional styling devices. These personal beauty products use either AC motors or DC motors, including BDC and BLDC motors. The solutions presented here are focused on corded devices equipped with BLDC motors.
Infineon offers many semiconductors for modern hair dryers and stylers:
- XMC™ Arm® Cortex® M0-based MCUs for capability on a budget
- PSOC™ Control C3 Arm® Cortex® M33-based MCUs for unmatched control and WBG-compatability
- PSOC™ 4 Multi-sense MCUs all-in-one solutions for HMI buttons and smart-device functionality
- PSOC™ 6 & PSOC™ Edge MCUs for AI-enabled operations
- Cutting-edge CoolGaN™ Drive GaN IPS for higher frequency switching, less noise & losses, and high integration
- Trusted reliability with 600 V RC Drive 2 IGBTs, CoolMOS™ PFD7 MOSFETs, CIPOS™ Nano IPMs, and EiceDRIVER™ gate drivers
- Rock-solid AIROC™ Wi-Fi and Bluetooth® connectivity
- Robust OPTIGA™ Trust M MTR embedded security
- XENSIV™ sensors in a wide variety, enabling smarter personal care/beauty devices
Build next gen high speed BLDC hair dryers with PSOC™ Control C3 MCUs + CoolGaN™ Drive GaN IPS—more power, higher efficiency, lower noise, and a smaller footprint.
Why this combination? It is aligned with design trends:
- Three phase motors, DSP based control, sensorless FOC
- Fsw moving from ~4 kHz to >40 kHz
PSOC™ Control C3:
- Real time loops: 12 MSPS ADC (16 parallel S/H) and a Trigger Matrix linking ADC/timers/comparators for µs level response
- Hardware acceleration: DSP/FPU/CORDIC; 240 MHz timers with 80 ps PWM resolution for ultra fine duty control
- WBG ready precision and low standby power; rapid development via ModusToolbox Motor & Power Suite; PSA L2 security for OTA and key protection
CoolGaN™ Drive:
- 50% lower switching/conduction losses vs. Si IGBT; supports higher Fsw with better efficiency and thermals
- Smooth dv/dt reduces EMI and filtering—often eliminating multiple HV phase capacitors
- Integrated IPS/IPM simplifies the power stage, shrinking PCB and BOM while boosting reliability
Together, they deliver precise sensorless FOC at high RPM, refined airflow with reduced acoustic noise, higher power density, and a faster path from prototype to production.
Infineon offers a huge array of sensors, which bring intelligence, unparalleled user safety, and premium UX to modern hair dryers and stylers. Examples include:
- Pressure condition monitoring: XENSIV™ pressure sensors track ΔP to detect rotor lock. Key specs: 300–1200 hPa (absolute), accuracy ±0.5 hPa.
- Touch button/panel: CAPSENSE™ capacitive/inductive sensing for water‑tolerant HMI. Key specs: SNR >40 dB, touch latency <20 ms.
- User activity/anomalies: XENSIV™ vibration sensors enable wake‑on‑motion and motor/filter health monitoring. Key specs: ±8 g range, up to 1 kHz bandwidth.
- Control button: XENSIV™ 3D magnetic Hall sensor measures true 3‑axis movement for precise control. Key specs: ±130 mT range, up to 3 kHz sample rate.
- Attachment detection: XENSIV™ linear magnetic sensors identify accessories and position. Key specs: ±32 mT range, accuracy ±1% FS.
- Face ID recognition: REAL3™ 3D Time‑of‑Flight (ToF) solutions enable depth sensing for user profiles and hair‑type presets. Key specs: 0.2–2 m depth range, precision ±1% Z.
- Distance measurement: REAL3™ ToF solutions safeguard scalp by monitoring dryer‑to‑head distance. Key specs: 0.1–1.0 m range, precision ±10 mm.
While designs commonly relied on mechanical buttons, modern hair dryer designs incorporate capacitive solutions for a more customizable end user experience. Additionally, the demand for smarter and more connected devices is driving implementation of AI-enabled personal hair care products.
Touch control made easy with Infineon's PSOC™ 4 Multi-Sense family of MCUs based on Arm® Cortex®-M0 with CAPSENSE™ 5 technology combine self and mutual capacitive sensing, inductive sensing, and liquid sensing all in one microcontroller. This truly versatile and water-robust solution enables the highest flexibility when replacing mechanical buttons, enabling design engineers to up-level designs with seamless metallic surfaces, implement cost-effective and highly reliable buttons that are immune to moisture and dirt, and use a wide range of sensor sizes and stack-ups.
Smart appliances are here with Infineon's PSOC™ 6 and PSOC™ Edge ML-enabled MCUs, facilitating AI functionality and an improved user experience on the edge. Driven by the rise in awareness of hair care and hair health, a key use case for this AI integration is the enablement of safety and heat management to prevent damage to hair.
Modern styling tools are increasingly connected, with users personalize settings and control appliances via mobile apps. Wireless connectivity enhances the experience but introduces risks in cloud and open ecosystems. Infineon’s AIROC™ Wi‑Fi/Bluetooth and OPTIGA™ Trust embedded security solutions deliver ultra‑low‑power connectivity with certified hardware‑rooted security.
Wi-Fi and Wi-Fi + Bluetooth®: single/dual-band 802.11n/ac/ax radios (SISO/MIMO) with ultra-low-power AIROC™ processors and PSOC™ Bluetooth® MCUs; deliver longer range, low EMI, and extended battery life. ModusToolbox™ streamlines IoT development and cloud integration.
OPTIGA™ Trust M: embedded security controller with EAL 6+ and PSA Level 3 certifications; hardware crypto (ECC, RSA®, AES), SHA/HMAC, secure I²C, TLS v1.2; up to 10 kB user memory, ultra-low-power hibernate, and a 20-year lifetime.
The hair dryers and stylers market category covers a wide range of devices, such as cordless or corded hair dryers, blow dryers, hair straighteners, hair curlers, hair styling brushes, and multifunctional styling devices. These personal beauty products use either AC motors or DC motors, including BDC and BLDC motors. The solutions presented here are focused on corded devices equipped with BLDC motors.
Infineon offers many semiconductors for modern hair dryers and stylers:
- XMC™ Arm® Cortex® M0-based MCUs for capability on a budget
- PSOC™ Control C3 Arm® Cortex® M33-based MCUs for unmatched control and WBG-compatability
- PSOC™ 4 Multi-sense MCUs all-in-one solutions for HMI buttons and smart-device functionality
- PSOC™ 6 & PSOC™ Edge MCUs for AI-enabled operations
- Cutting-edge CoolGaN™ Drive GaN IPS for higher frequency switching, less noise & losses, and high integration
- Trusted reliability with 600 V RC Drive 2 IGBTs, CoolMOS™ PFD7 MOSFETs, CIPOS™ Nano IPMs, and EiceDRIVER™ gate drivers
- Rock-solid AIROC™ Wi-Fi and Bluetooth® connectivity
- Robust OPTIGA™ Trust M MTR embedded security
- XENSIV™ sensors in a wide variety, enabling smarter personal care/beauty devices
Build next gen high speed BLDC hair dryers with PSOC™ Control C3 MCUs + CoolGaN™ Drive GaN IPS—more power, higher efficiency, lower noise, and a smaller footprint.
Why this combination? It is aligned with design trends:
- Three phase motors, DSP based control, sensorless FOC
- Fsw moving from ~4 kHz to >40 kHz
PSOC™ Control C3:
- Real time loops: 12 MSPS ADC (16 parallel S/H) and a Trigger Matrix linking ADC/timers/comparators for µs level response
- Hardware acceleration: DSP/FPU/CORDIC; 240 MHz timers with 80 ps PWM resolution for ultra fine duty control
- WBG ready precision and low standby power; rapid development via ModusToolbox Motor & Power Suite; PSA L2 security for OTA and key protection
CoolGaN™ Drive:
- 50% lower switching/conduction losses vs. Si IGBT; supports higher Fsw with better efficiency and thermals
- Smooth dv/dt reduces EMI and filtering—often eliminating multiple HV phase capacitors
- Integrated IPS/IPM simplifies the power stage, shrinking PCB and BOM while boosting reliability
Together, they deliver precise sensorless FOC at high RPM, refined airflow with reduced acoustic noise, higher power density, and a faster path from prototype to production.
Infineon offers a huge array of sensors, which bring intelligence, unparalleled user safety, and premium UX to modern hair dryers and stylers. Examples include:
- Pressure condition monitoring: XENSIV™ pressure sensors track ΔP to detect rotor lock. Key specs: 300–1200 hPa (absolute), accuracy ±0.5 hPa.
- Touch button/panel: CAPSENSE™ capacitive/inductive sensing for water‑tolerant HMI. Key specs: SNR >40 dB, touch latency <20 ms.
- User activity/anomalies: XENSIV™ vibration sensors enable wake‑on‑motion and motor/filter health monitoring. Key specs: ±8 g range, up to 1 kHz bandwidth.
- Control button: XENSIV™ 3D magnetic Hall sensor measures true 3‑axis movement for precise control. Key specs: ±130 mT range, up to 3 kHz sample rate.
- Attachment detection: XENSIV™ linear magnetic sensors identify accessories and position. Key specs: ±32 mT range, accuracy ±1% FS.
- Face ID recognition: REAL3™ 3D Time‑of‑Flight (ToF) solutions enable depth sensing for user profiles and hair‑type presets. Key specs: 0.2–2 m depth range, precision ±1% Z.
- Distance measurement: REAL3™ ToF solutions safeguard scalp by monitoring dryer‑to‑head distance. Key specs: 0.1–1.0 m range, precision ±10 mm.
While designs commonly relied on mechanical buttons, modern hair dryer designs incorporate capacitive solutions for a more customizable end user experience. Additionally, the demand for smarter and more connected devices is driving implementation of AI-enabled personal hair care products.
Touch control made easy with Infineon's PSOC™ 4 Multi-Sense family of MCUs based on Arm® Cortex®-M0 with CAPSENSE™ 5 technology combine self and mutual capacitive sensing, inductive sensing, and liquid sensing all in one microcontroller. This truly versatile and water-robust solution enables the highest flexibility when replacing mechanical buttons, enabling design engineers to up-level designs with seamless metallic surfaces, implement cost-effective and highly reliable buttons that are immune to moisture and dirt, and use a wide range of sensor sizes and stack-ups.
Smart appliances are here with Infineon's PSOC™ 6 and PSOC™ Edge ML-enabled MCUs, facilitating AI functionality and an improved user experience on the edge. Driven by the rise in awareness of hair care and hair health, a key use case for this AI integration is the enablement of safety and heat management to prevent damage to hair.
Modern styling tools are increasingly connected, with users personalize settings and control appliances via mobile apps. Wireless connectivity enhances the experience but introduces risks in cloud and open ecosystems. Infineon’s AIROC™ Wi‑Fi/Bluetooth and OPTIGA™ Trust embedded security solutions deliver ultra‑low‑power connectivity with certified hardware‑rooted security.
Wi-Fi and Wi-Fi + Bluetooth®: single/dual-band 802.11n/ac/ax radios (SISO/MIMO) with ultra-low-power AIROC™ processors and PSOC™ Bluetooth® MCUs; deliver longer range, low EMI, and extended battery life. ModusToolbox™ streamlines IoT development and cloud integration.
OPTIGA™ Trust M: embedded security controller with EAL 6+ and PSA Level 3 certifications; hardware crypto (ECC, RSA®, AES), SHA/HMAC, secure I²C, TLS v1.2; up to 10 kB user memory, ultra-low-power hibernate, and a 20-year lifetime.
Share in WeChat
Scan the QR code with your WeChat App to share this page.