TLE9471ES
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Compatible MicrocontrollersTRAVEO™ T1G, T2G, AURIX™ TC2x, TC3x
-
FamilyOPTIREG™ Lite SBC
-
LanguageSPICE
-
Output Drivers1 x Charge Pump
-
Planned to be available until at least2039
-
Product CategoryAutomotive SBC
-
Quiescent Current15µA (typ.) Sleep Mode
-
Standby Current44µA (typ.) Stop Mode
-
Transceiver1 x CAN FD ISO 11898 - 2
-
Transmission Rate max5 MBit/s
-
Voltage Regulator Output ((VCC1))5V / 500 mA
-
Voltage Regulator Output ((VCC2))5V / 100 mA
-
Wake-up InputsWake Pins, CAN
| Recommended | ||
|
OPN
|
TLE9471ESXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2040 | |
| Launch Date | 09/2018 | |
| Country of Assembly (CoA) |
ID,MY
|
|
| Country of Diffusion (CoD) |
DE,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2040 |
| Launch Date | 09/2018 |
| Country of Assembly (CoA) |
ID,MY
|
| Country of Diffusion (CoD) |
DE,MY
|
Features
- Low current in Stop & Sleep Modes
- Periodic Cyclic Wake in SBC Normal Mode
- Low-Drop Buck DC/DC Voltage Regulator 5V
- Low-Drop Linear Voltage Regulator 5 V
- High-Speed CAN transceiver supporting FD
- Automotive H/W Interface Requirements
- High-V Wake Input for wake detection
- EMC-Optimized N-Ch MOSFET Pump
- High-Voltage Measurement
- Fail Outputs for Fail-Safe signalization
- Configurable wake-up sources
Benefits
- SBC families TLE926x and TLE927x
- EMC & Low EME: Optimize Now!
- Eco-Friendly AEC Certified Products
Share in WeChat
Scan the QR code with your WeChat App to share this page.