TLD1310EL
Active and preferred
RoHS Compliant
Lead-free

TLD1310EL

LITIX™ Basic TLD1310EL is a three channel high side driver IC with integrated output stages
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD1310EL
TLD1310EL
ea.


Product details

  • Control Inputs
    1
  • Family
    LITIX™ Basic
  • Feedback Output
    No
  • Inhibit
    Yes
  • Iq
    0.1 µA
  • Language
    SPICE
  • Open Load Detection
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Output Channels
    3
  • Output Current
    60 mA
  • Planned to be available until at least
    2038
  • Product Category
    Automotive Lighting ICs
  • PWM engine
    No
  • PWM
    Yes
  • Short Circuit Protection
    Yes
  • Short GND Detection
    No
  • Tolerance
    7%
  • Topology
    Linear
  • VQ (multiple)
    40.0 V
  • VS range
    5.5 V to 40 V

OPN
TLD1310ELXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
The TLD1310EL is designed to control LEDs with a current up to 120 mA. In typical automotive applications the device is capable to drive i.e. 3 red LEDs per chain (total 9 LEDs) with a current up to 60mA, which is limited by thermal cooling aspects. The output current is controlled practically independent of load and supply voltage changes.

Features

  • Integrated O/P,optimized to drive LEDs
  • Output current up to 120mA per channel
  • Low current consumption in sleep mode
  • PWM-operation supported via VS-&EN-pin
  • Output current adjustable
  • LED protection duringOver temp condition
  • Reverse polarity protection
  • Overload protection
  • Undervoltage detection
  • Wide temperature range:-40 °C
  • PG-SSOP14 package with exposed heatslug
  • Green Product (RoHS compliant)

Diagrams

TLD1310EL
TLD1310EL
TLD1310EL
Documents

Design resources

Developer community