- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
TDA38826
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy0.5 %
-
Additional InformationVref = 0.9V +/- 0.5%
-
Design ToolTina Model
-
Early WarningNo
-
FamilyAnalog DC-DC Voltage regulator
-
Industrial 24V InputNo
-
Input Voltage range2.7 V to 16 V
-
Internal Bias LDOYes
-
Iout max20 A
-
Moisture Sensitivity Level2
-
Number of Outputs1
-
Operating Temperature range-40 °C to 125 °C
-
Output Voltage range0.9 V to 5.5 V
-
Over Voltage ProtectionYes
-
PackagePG-TSNP-21-1
-
Product CategoryAnalog
-
QualificationIndustrial
-
Regulator TypeSingle Output
-
Switching Frequency range600 kHz to 1000 kHz
-
TechnologyFast Constant On-Time
-
TopologyBuck
-
TypeSingle phase
| Recommended | ||
|
OPN
|
TDA38826XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
DE
|
Features
- Wide inputvoltagerange
- No external compensation
- Supports both FCCM and DEMmode
- Programmable Fsw
- Soft start
- OCP limit
- Enhanced protection features
Benefits
- Support diverseend applications
- Compact design
- No external components
- Efficiency at light/full load
- Robust design and reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.