- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IRS44262S
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationLow-side
-
Input Vcc range11.2 V to 20 V
-
Isolation TypeNon-isolated
-
Output Current (Source)2.3 A
-
Output Current (Sink)3.3 A
-
QualificationIndustrial
-
Turn Off Propagation Delay50 ns
-
Turn On Propagation Delay50 ns
-
VBS UVLO (On)11 V
-
VCC UVLO (On)10.2 V
-
VCC UVLO (Off)9.2 V
-
Voltage Class25 V
| Recommended | ||
|
OPN
|
IRS44262STRPBF | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY,TH
|
|
| Country of Diffusion (CoD) |
DE,TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY,TH
|
| Country of Diffusion (CoD) |
DE,TW
|
Features
- Supply volt. rage with 25 V Vccmax
- Under voltage lockout for IGBTs
- Gate drive supply: 6 V to 20 V
- CMOS Schmitt-triggered inputs
- 3.3 V and 5 V logic compatible
- Two independent gate drivers
- Matched prop. delay for both chan.
- Output A out of phase with input A
- Output B in phase with input B
Benefits
- Increased reliability
- Robustness
- Protection at low supply voltage
- Market proven
- Industry standard package
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.