IRS2890DS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHalf-Bridge
-
Input Vcc range10 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Sink)0.48 A
-
Output Current (Source)0.22 A
-
QualificationIndustrial
-
Turn Off Propagation Delay500 ns
-
Turn On Propagation Delay500 ns
-
VBS UVLO (Off)7.7 V
-
VBS UVLO (On)8.9 V
-
VCC UVLO (Off)7.7 V
-
VCC UVLO (On)8.9 V
-
Voltage Class600 V
|
OPN
|
IRS2890DSTRPBF |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
Features
- Floating channel for bootstrap op.
- Fully operational to +600 V
- Tolerant to neg. transient volt.
- dV/dt immune
- Gate drive supply: 10 V to 20 V
- Undervolt. lockout for both channel
- 3.3, 5, & 15 V input logic compati.
- Matched prop. delay for both chan.
- Lower di/dt gate driver
- Outputs in phase with inputs
- Integrated bootstrap functionality
- Overcurrent protection
Benefits
- High power density is achieved
- Integrated overcurrent protection
- Fault reporting
- Fault clear function
- Bootstrap FET
- Undervoltage lockout protection
- Shoot-through protection
- Increased device reliability
- Rugged hard switching performance
- High power capability
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.