- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IR3823AMTRPBF
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy max0.5 %
-
FamilyIPOL
-
Input Voltage range4.3 V to 17 V
-
Iout max3 A
-
Moisture Sensitivity Level2
-
Number of Outputs1
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range4.5 V to 17 V
-
Output Voltage range0.6 V to 6 V
-
Over Voltage ProtectionYes
-
PackagePQFN / 3.5 x 3.5
-
Power GoodYes
-
Product CategoryAnalog
-
QualificationIndustrial
-
Switching Frequency range600 kHz to 2000 kHz
-
TechnologyFast Constant On-Time
-
TypeSingle-phase
|
OPN
|
IR3823AMTRPBFXUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
TW
|
Features
- Wide input voltage range 4.3V to 17V
- Precision Reference (0.6V +/
- 0.5%)
- Compensation free enhanced fast COT
- forced continuous or diode emulation
- Switching frequency from 0.6-2MHz
- Enable input with voltage monitoring
- PGOOD
- power good output
- Monotonic start-up
- Two selectable soft start time
- Enhanced pre-bias start up
- Thermal shut down
- Operating junction temp: -40°C to 125°C
Benefits
- Easy to use fast constant on-time
- High efficiency
- Accurate output voltage regulation
- Superior transient response
- Low BOM
Share in WeChat
Scan the QR code with your WeChat App to share this page.