- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IR2235S
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels6
-
ConfigurationThree-Phase
-
Input Vcc range12 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Sink)0.5 A
-
Output Current (Source)0.25 A
-
QualificationIndustrial
-
Turn Off Propagation Delay700 ns
-
Turn On Propagation Delay750 ns
-
VBS UVLO (Off)9.4 V
-
VBS UVLO (On)10.4 V
-
VCC UVLO (Off)9.4 V
-
VCC UVLO (On)10.4 V
-
Voltage Class1200 V
| Recommended | ||
|
OPN
|
IR2235STRPBF | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
TW,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW,US
|
Features
- Floating channel for bootstrap op.
- Fully operational to +1200 V
- Operational to +600 V (IR2133)
- Tolerant to neg. transient volt.
- Gate drive supply: 10 Vto 20 V DC
- Undervoltage lockout for all chan.
- Over-current shut down
- Independent 3 half-bridge drivers
- Matched prop. delay for all chan.
- 2.5 V logic compatible
- Outputs out of phase with inputs
Benefits
- Integrated current amplifier means smaller PCB area and lower BOM
- Over-current shutdown input provides faster protection of the switches
- Three-phase driver in one IC makes the design easy to implement
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.