IPZ40N04S5-3R1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max40 A
-
IDpuls max160 A
-
Launch year2015
-
Operating Temperature range-55 °C to 175 °C
-
PackageS3O8 (PG-TSDSON-8-33)
-
Planned to be available until at least2029
-
PolarityN
-
Ptot max71 W
-
QG (typ @10V) max41 nC
-
QG (typ @10V)31 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max3.1 mΩ
-
RthJC max2.1 K/W
-
TechnologyOptiMOS™5
-
VDS max40 V
-
VGS(th) range2.2 V to 3.4 V
-
VGS(th)2.8 V
|
OPN
|
IPZ40N04S53R1ATMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | S3O8 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | S3O8 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- OptiMOS™ power MOSFET for automotive
- N-channel-Enhancement mode-Logic Level
- AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green Product (RoHS compliant)
- 100% Avalanche tested
- PPAPC Capable Device
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.