Eoff (Hard Switching)0.16 mJ
-
Eon0.49 mJ
-
IC (@ 100°) max56 A
-
IC (@ 25°) max80 A
-
ICpuls max150 A
-
PackageTO-247
-
Ptot max305 W
-
QGate120 nC
-
RGint0 Ω
-
RG12 Ω
-
Switching FrequencyTRENCHSTOP™5 60-120 kHz
-
Switching Frequency range60 kHz to 120 kHz
-
td(off)175 ns
-
td(on)21 ns
-
TechnologyIGBT TRENCHSTOP™ 5
-
tf18 ns
-
tr15 ns
-
VCE(sat)1.6 V
-
VCE max650 V
| Recommended | ||
|
OPN
|
IGW50N65F5FKSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TO247 | |
| Packing Size | 240 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO247 |
| Packing Size | 240 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- 650 V breakthrough voltage
- Compared to HighSpeed 3 family:
- Factor 2.5 lower Q g
- Factor 2 reduced switching losses
- 200 mV reduction in VCE(sat)
- Low COES/EOSS
- Mild positive temp. coefficient
- Temperature stability of Vf
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.