Ciss6800 pF
-
Coss1900 pF
-
ID (@25°C) max281 A
-
IDpuls max1124 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max139 W
-
QG (typ @4.5V)49 nC
-
RDS (on) (@4.5V LL) max1.3 mΩ
-
RDS (on) (@4.5V) max1.3 mΩ
-
RDS (on) (@10V) max1 mΩ
-
Rth0.9 K/W
-
Special FeaturesLogic Level, Fused leads
-
VDS max40 V
-
VGS(th) range1 V to 2.2 V
-
VGS(th)1.48 V
| Recommended | ||
|
OPN
|
BSC010N04LSATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SuperSO8 FL | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 FL |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- Optimized for synchronous rectification
- 15% lower RDSon than others
- 31% better FOM over similar devices
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
Share in WeChat
Scan the QR code with your WeChat App to share this page.