BGA524N6
not for new design
RoHS Compliant
Lead-free

BGA524N6

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGA524N6
BGA524N6


Product details

  • Frequency
    1550 - 1615 MHz
  • Gain
    19.6 dB
  • ICC
    2.5 mA
  • IIP3
    -5 dBm
  • NF
    0.55 dB
  • P-1dB (in)
    -16
  • VCC operating range
    1.5 V to 3.3 V

OPN
BGA524N6E6329XTSA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Silicon Germanium Low Noise Amplifier for Global Navigation Satellite Systems (GNSS)

Features

  • High insertion power gain: 19.6 dB
  • Out-of-band input 3rd order intercept point: -4dBm
  • Input 1 dB compression point: -12 dBm
  • Low noise figure: 0.55 dB
  • Very low current consumption: 2.5 mA
  • Operating frequencies: 1550 - 1615 MHz
  • Supply voltage: 1.5 V to 3.3 V
  • Digital on/off switch (1V logic high level)
  • Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
  • B7HF Silicon Germanium technology
  • RF output internally matched to 50 Ω
  • Only 1 external SMD component necessary
  • 2kV HBM ESD protection (including AI-pin)
  • Pb-free (RoHS compliant) package
Documents

Design resources

Developer community