BCR431U
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingPWM dimming by RS pin
-
Iout max43 mA
-
Iout8 mA
-
Packaging3k reel
-
Ptot max600 mW
-
QualificationIndustrial
-
TypeLinear
-
Vdrop0.105 V
-
VS range6 V to 42 V
|
OPN
|
BCR431UXTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
MY
|
Features
- Supply voltage from 6 to 42V
- Controls up to 37mA LED current
- Typ. 105mV saturation voltage at 15mA
- Smart temperature control
- LED current precision ±10%
- High ESD robustness
Benefits
- Flexible for 12V / 24V / 36V designs
- Longer LED strips, less feeding points
- For flexibility in power supplies used
- High precision for low-power LEDs
- Therm protection in criticaltemp ranges
- Protection against surge events
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.