- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
BCR405U
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingPWM by external transistor
-
Iout max65 mA
-
Iout50 mA
-
LanguageSPICE
-
Packaging3k reel
-
Ptot max750 mW
-
QualificationAutomotive
-
TypeLinear
-
Vdrop0.8 V
-
VS range1.4 V to 40 V
|
OPN
|
BCR405UE6327HTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- LED drive current preset to 50mA
- Output current adjustable
- Supply voltage up to 40V
- PNP transistor power stage
- PWM dimmable by external transistor
- Up to 750mW power dissipation
- Qualified according to AEC Q101
Benefits
- Driving I under control homog light O/P
- Easy parallel of drivers to increase I
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.