- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
2ED2734S01G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationThree-Phase, Half-Bridge
-
Input Vcc range7 V to 18 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Operating Voltage range5 V to 140 V
-
Output Current (Source)2 A
-
Output Current (Sink)4 A
-
Product Name2ED2734S01G
-
QualificationIndustrial
-
TechnologyMOTIX™ Driver
-
Temperature range-40 °C to -125 °C
-
Turn Off Propagation Delay50 ns
-
Turn On Propagation Delay50 ns
-
VBS UVLO (Off)4.5 V
-
VBS UVLO (On)5 V
-
VCC UVLO (Off)4.5 V
-
VCC UVLO (On)5 V
-
Voltage Class160 V
|
OPN
|
2ED2734S01GXTMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
JP
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
JP
|
Features
- Bootstrap voltage (VB) of +160 V
- Floating designed for bootstrap
- Integrated bootstrap diodes
- UVLO for both high and low side
- Short Pulse/ noise input filter
- Schmitt trigger inputs
- 3.3 V, 5 V input logic compatible
- Small footprint 3x3 VSON10
- 2.5 kV HBM ESD, RoHS complaint
Benefits
- High Power Density
- Smaller Footprints
- High Durability and Reliability
- Excellent Thermal Management
- Scalability
- Simplicity (Easy to Use)
Share in WeChat
Scan the QR code with your WeChat App to share this page.