1ED3491MC12M
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc range3 V to 6.5 V
-
Isolation TypeGalvanic isolation - Reinforced
-
Output Current (Source)11 A
-
Output Current (Sink)7.5 A
-
PackagePG-DSO-16-33
-
PDout700 mW
-
Product Name1ED3491MC12M
-
QualificationIndustrial
-
RDSON_H(max)0.75 Ω
-
RDSON_H(typ)0.38 Ω
-
RDSON_L (max)0.55 Ω
-
RDSON_L(typ)0.28 Ω
-
RthJA122 K/W
-
Turn Off Propagation Delay236 ns
-
Turn On Propagation Delay244 ns
-
VBS UVLO (On)12 V
-
VBS UVLO (Off)11 V
-
VCC UVLO (On)2.95 V
-
VCC UVLO (Off)2.8 V
-
Voltage Class2300 V
| Recommended | ||
|
OPN
|
1ED3491MC12MXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
ID
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
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
ID
|
| Country of Diffusion (CoD) |
DE
|
Features
- Single channel isolated gate driver
- For up to 2300 V Si & SiC switches
- 2300 V funct. offset volt. capable
- ±9 A typ sink & source peak output
- 40 V absolute max. output voltage
- Separate source and sink outputs
- Active Miller clamp
- Precise VCEsat detection (DESAT)
- Soft turn-off
- Parameter adjust. from input side
- Adjustable DESAT filter time
- Adjustable soft-off current level
Benefits
- Over-temperature shut down at 160°C
- Tight IC-to-IC propagation delay
- High common-mode transient immunity
- Suitable for operation up to 125 °C
- Small space-saving
- Enable superior application safety
- UL 1577 VISO = 6.84 kV (rms)* / *for 1 s, 5.7 kV (rms) for 1 min
- IEC 60747-17/VDE 0884-11** / **with VIORM = 1767 V
- Enable fast design cycles
- Enables the best-in-class DESAT accuracy
Share in WeChat
Scan the QR code with your WeChat App to share this page.