- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
1ED3321MC12N
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Isolation TypeGalvanic isolation - Reinforced
-
Output Current (Sink)8.5 A
-
Output Current (Source)6 A
-
PackagePG-DSO-16
-
PDout810 mW
-
Product Name1ED3321MC12N
-
QualificationIndustrial
-
RDSON_H(max)1.3 Ω
-
RDSON_H(typ)0.79 Ω
-
RDSON_L (max)0.85 Ω
-
RDSON_L(typ)0.51 Ω
-
RthJA71.4 K/W
-
Turn Off Propagation Delay85 ns
-
Turn On Propagation Delay85 ns
-
VBS UVLO (Off)11 V
-
VBS UVLO (On)12 V
-
Voltage Class2300 V
| Recommended | ||
|
OPN
|
1ED3321MC12NXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
ID
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
DE
|
Features
- Single channel isolated gate driver
- For up to 2300 V Si & SiC switches
- Galv. isolated coreless transformer
- +6A/-8.5A typ sink/source peak out.
- Precise VCEsat detection (DESAT)
- Soft turn-off
- 40 V absolute max. output voltage
- 85 ns propagation delay
- High CMTI >300 kV/μs
- Separate source and sink outputs
- Short-circuit clamping
- Active Miller Clamp
Benefits
- Integrated filters
- For usage at high ambient temperature
- For usage in fast switching applications
- Tight part-to-part propagation delay
- Improving system efficiency
- Decreasing harmonic distortion
- Enable superior application safety
- High isolation capability
- For 1500 V DC solar inverter application
Share in WeChat
Scan the QR code with your WeChat App to share this page.