- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
1ED3240MC12H
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc range3.1 V to 17 V
-
Isolation TypeGalvanic isolation - Reinforced
-
Output Current (Sink)10 A
-
Output Current (Source)10 A
-
PackagePG-DSO-8
-
PDout625 mW
-
Product Name1ED3240MC12H
-
QualificationIndustrial
-
RDSON_H(max)0.74 Ω
-
RDSON_H(typ)0.46 Ω
-
RDSON_L (max)0.65 Ω
-
RDSON_L(typ)0.37 Ω
-
RthJA104 K/W
-
Turn Off Propagation Delay110 ns
-
Turn On Propagation Delay110 ns
-
VBS UVLO (Off)10.4 V
-
VBS UVLO (On)12.5 V
-
VCC UVLO (Off)2.5 V
-
VCC UVLO (On)3.1 V
-
Voltage Class2300 V
| Recommended | ||
|
OPN
|
1ED3240MC12HXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
ID
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
DE
|
Features
- Single channel isolated gate driver
- 2-level slew-rate control (2L-SRC)
- For up to 2300 V Si & SiC switches
- 2300 V funct. offset volt. capable
- Galv. isolated coreless transformer
- 10 A typ sink & source peak output
- 40 V absolute max. output voltage
- Max. 110 ns propagation delay
- High CMTI >200 kV/μs
- Short-circuit clamping
- Active shutdown
- DSO-8 300 mil wide-body package
Benefits
- Integrated filters
- Tight IC-to-IC turn on propagation delay
- Improved tolerance robustness
- 1ns output propagation delay matching
- Superior slew-rate control functionality
- Precise threshold and timings
- Enable superior application safety
- High isolation capability
- For 1700 V Drives inverter applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.