CY8CPROTO-062S2-43439
Active and preferred
RoHS Compliant

CY8CPROTO-062S2-43439

PSOC™ 62S2 Wi-Fi Bluetooth® Prototyping Kit (CY8CPROTO-062S2-43439)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CPROTO-062S2-43439
CY8CPROTO-062S2-43439


Product details

  • Bluetooth Standard
    BLE 5.4
  • Board Type
    Prototyping Kit
  • CapSense
    Buttons,Slider
  • Connectivity
    Wi-Fi/Bluetooth
  • Core
    Arm Cortex-M4, Arm Cortex-M0+
  • External memory
    512-Mbit Quad SPI NOR Flash,microSD card interface.
  • Family
    PSOC™ 62x8 Microcontroller,PSOC™ 62xA Microcontroller,PSOC™ 61x8 Microcontroller,PSOC™ 61xA Microcontroller,AIROC™ CYW43439 Wi-Fi+Bluetooth® Combo
  • Features
    One User button,One User LED, MCU device USB
  • GPIOs/Shield Compatibility
    None
  • Hardware Compatibility
    N/A
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Qualification
    Consumer, Industrial
  • Sensors
    PDM microphone,Thermistor
  • Software Ecosystem
    ModusToolbox™ Software
  • Software Support
    ModusToolbox
  • Target Application
    Smart home, Home appliances, Healthcare and lifestyle, Consumer electronics, Wearables
  • WiFi Standard
    Wi-Fi 4 (802.11n)

OPN
CY8CPROTO-062S2-43439
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
PSOC™ 62S2 Wi-Fi Bluetooth® Prototyping Kit (CY8CPROTO-062S2-43439) is a low-cost hardware evaluation platform for the following PSOC™ 6 product families – PSOC™ 624A, 6248, 614A, 6148. ModusToolbox™ software provides board support package, various code examples to get started with the development of applications based on this kit. The kit can be used to evaluate standalone PSOC™ 6 MCU applications, as well as cloud connected IoT applications.

Features

  • Based on PSOC™ 6 MPN: CY8C624ABZI-S2D44
  • Kit for: PSOC™ 624A, 6248, 614A, 6148
  • ModusToolbox™ software support
  • Includes CYW43439 Wi-Fi/BLE combo radio
  • On board PDM microphone, thermistor
  • CAPSENSE™ touch buttons and slider
  • 512-Mbit external Quad-SPI NOR Flash
  • MicroSD card I/F
  • On board SWD, USB-UART, USB-I2C bridges
  • User buttons, LEDs

Benefits

  • PSOC™ 6 memory -2 MB flash, 1 MB RAM
  • Integrated on-chip security,secured boot
  • Rich analog, digital blocks, CAPSENSE™
  • Low power, battery operated use cases

Applications

Documents

Design resources