- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Overview
The welding industry is pushing current capability and lifetime to the limit. Our family of housingless welding diodes serves both. We designed them with improved losses for medium-frequency resistance welding and high-current rectifier applications.
Key Features
- Forward current up to 25% higher
- Low losses
- Highest reliability
- Best-in-class cycling capability
Products
About
Our housingless welding diodes show extremely stable on-state behavior over a lifetime and therefore can also perfectly be used for surge protection applications. The low on-state voltage allows very high forward current up to 25% more than our current types. The power diodes focus on the best-in-class performance-to-lifetime ratio supporting a decrease in maintenance cycles. The main applications are spot-welding in the automotive industry, low-voltage electrolysis, and surge protection. The power diode generation offers the highest power cycling capability in the market. Compared to conventional devices, the lower on-state voltage of the power diodes allows 10 to 15 % higher currents. With this, you have the choice between a longer lifetime and an increased current for your application.
The Infineon power diodes are available in standard dimensions of 38 mm, 46 mm, 56 mm and 65mm diameters with a blocking voltage of 600 V:
38DN06B02, 46DN06B02, 56DN06B02 and 65DN06B02. Our power diode generation is ideal for extending the performance of existing designs with full mechanical compatibility.
Our housingless welding diodes show extremely stable on-state behavior over a lifetime and therefore can also perfectly be used for surge protection applications. The low on-state voltage allows very high forward current up to 25% more than our current types. The power diodes focus on the best-in-class performance-to-lifetime ratio supporting a decrease in maintenance cycles. The main applications are spot-welding in the automotive industry, low-voltage electrolysis, and surge protection. The power diode generation offers the highest power cycling capability in the market. Compared to conventional devices, the lower on-state voltage of the power diodes allows 10 to 15 % higher currents. With this, you have the choice between a longer lifetime and an increased current for your application.
The Infineon power diodes are available in standard dimensions of 38 mm, 46 mm, 56 mm and 65mm diameters with a blocking voltage of 600 V:
38DN06B02, 46DN06B02, 56DN06B02 and 65DN06B02. Our power diode generation is ideal for extending the performance of existing designs with full mechanical compatibility.