Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
The TC1784/82 device is positioned in the mid-range of the AUDO MAX product family that covers the complete range from the very high end to the low end. Its 133 MHz and 180 MHz award-winning TriCore™ CPU provides high-end microcontroller performance. The comprehensive tool support emphasizes on the great scalability of the family products. In addition, we will offer a bare die version of this product which focuses on transmission applications.
Key Features
- 32-bit super-scalar TriCore™ CPU
- Up to 180 MHz frequency
- Up to 2.5 MB flash
- Up to 176 KB on-chip SRAM
- FlexRay module with two channels
- 16-channel DMA
- Strong bit handling
- Fully integrated DSP capabilities
- On-chip debug support (OCDS)
- High-speed micro link interface
- Packages: LFBGA-292, LQFP-176
- Temp range: -40°C to +125°C
Products
About
The TC1782 is the first member of the AUDO MAX family designed for automotive applications. It‘s 133 MHz and 180 MHz award-winning TriCore™ CPU provides high-end microcontroller performance combined with sophisticated DSP capabilities. The on-chip FlexRay module with two channels, provides a new level of network communication. A dedicated peripheral control processor (PCP) manages on-chip peripherals and relieves the TriCore™ from standard processing tasks. On top of this, a fast interrupt response time assures low latencies and low performance overhead for interrupt driven systems. Equipped with up to 2.5 MB of embedded flash and a total of up to 176 KB RAM, the TC1782 is a high-performance device offering best value for embedded real-time automotive applications.
- General Purpose Timer Array and local timer cells with digital signal filters and timer functionality to realize complex I/O signaling (GPTA)
- Dedicated emulation device chip for multicore debugging, tracing, and calibration.
By registering for My Infineon Collaboration Platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, trainings, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The TC1782 is the first member of the AUDO MAX family designed for automotive applications. It‘s 133 MHz and 180 MHz award-winning TriCore™ CPU provides high-end microcontroller performance combined with sophisticated DSP capabilities. The on-chip FlexRay module with two channels, provides a new level of network communication. A dedicated peripheral control processor (PCP) manages on-chip peripherals and relieves the TriCore™ from standard processing tasks. On top of this, a fast interrupt response time assures low latencies and low performance overhead for interrupt driven systems. Equipped with up to 2.5 MB of embedded flash and a total of up to 176 KB RAM, the TC1782 is a high-performance device offering best value for embedded real-time automotive applications.
- General Purpose Timer Array and local timer cells with digital signal filters and timer functionality to realize complex I/O signaling (GPTA)
- Dedicated emulation device chip for multicore debugging, tracing, and calibration.
By registering for My Infineon Collaboration Platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, trainings, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.