- Consumer Wearables
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
- Domestic robots
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
- Intel CPU voltage regulator Ics
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
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Overview
MOTIX™ MCU (SoC/SiP) solutions with Integrated MOSFETs enable minimal PCB designs, ideal for motor-controlled flaps, valves, small fans, and pumps. The TLE9954QSW40-33 system-in-package excels in small pump and fan designs, while the TLE993x, fully integrated system-on-chip (SoC), supports flaps and valves up to 2A peak current. Backed by comprehensive software and tool support, these solutions ensure efficient and compact motor control designs.
Key Features
- Arm® Cortex® M
- Up to 40 MHz frequency
- Up to 72 kB flash
- 3-phase driver
- Integrated LIN transceiver
- MOSFETs integrated
- Temperature range Tj up to 175°C
- PWM capabilityC
- IS0 26262-compliant (ASIL B) variants
- Arm® Trustzone®
- Design resources incl software, tools
Applications
Compare families
Products
About
MOTIX™ TLE9954QSW40-33 is a compact system-in-package (SiP) solution integrating the MOTIX™ TLE9954QSW40 (SoC) with 6 OptiMOS™ 7 MOSFETs in a custom-designed QFN package. Achieving an approximately 40% PCB size reduction compared to designs using the MOTIX™ motor control SoC and external MOSFETs, it is ideal for space-constrained applications like seat control.
Its innovative design supports 2-layer PCBs and delivers increased efficiency through fast switching. It proves Infineon’s innovative mindset as the first solution on the market in its power class to integrate all required components.
The MOTIX™ TLE993x is a fully integrated 3-phase system-on-chip (SoC) featuring an Arm® Cortex®-M23 core, LIN transceiver, gate driver, voltage regulator, and MOSFETs on a single chip. Its integrated B6 bridge supports up to 2 A peak current, ensuring compact PCB size.
Ideal for small BLDC motors, this solution enhances automotive actuators like HVAC flaps and valves with efficient and space-saving design.
MOTIX™ motor control SoCs/SiPs with integrated MOSFETs power a wide range of BLDC motor control applications, from pumps and fans to HVAC flaps and expansion valves. The MOTIX™ TLE993x, designed for up to 2 A peak current, is perfect for small motors in applications like valves and flaps. For higher current applications, such as pumps and fans, or space-constrained designs like seat control systems, the MOTIX™ TLE9954QSW40-33 is an ideal choice. These solutions deliver reliable and efficient performance for diverse automotive BLDC motor control needs.
Infineon´s motor control SoCs/SiPs with MOSFETs are designed to support ISO 26262 functional safety standards, making it suitable for applications requiring compliance with ASIL B. It includes a range of safety features to facilitate implementation in safety-critical automotive systems.
Infineon is your dependable partner for high-quality motor driver with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- Advanced FOC motor control demo SW and evaluation tools
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Connect. Collaborate. Create. Join the MOTIX™ Community
Advanced FOC Motor Control
Achieve exceptional motor control solutions tailored for automotive applications like pumps and fans. Our FOC (Field-Oriented Control) motor control library is equipped with advanced drive algorithms, such as CWA closed-loop start, wind-milling, and field weakening, to enhance efficiency and functionality.
Free Evaluation and Intuitive Tools
Our MOTIX™ Solution Designer offers various FOC motor control examples build from the library and supports in SW parametrization, runtime evaluation, tracing, and tuning.
Automotive-Grade Quality with Licensing Options
Benefit from Automotive SPICE-qualified motor control software available for licensing from MOTEON. Developed with industry-leading quality standards, this software guarantees reliability and compliance for productive automotive use.
Block Commutation Solutions
For engineers seeking block commutation motor control, take advantage of solutions built around TLE995x and TLE993x devices supporting both 6-step and 12-step configurations with Back Electromotive Force (BEMF) zero-crossing detection. As with our FOC library, free evaluation versions are available through the Infineon Developer Center (IDC).
MOTIX™ TLE9954QSW40-33 is a compact system-in-package (SiP) solution integrating the MOTIX™ TLE9954QSW40 (SoC) with 6 OptiMOS™ 7 MOSFETs in a custom-designed QFN package. Achieving an approximately 40% PCB size reduction compared to designs using the MOTIX™ motor control SoC and external MOSFETs, it is ideal for space-constrained applications like seat control.
Its innovative design supports 2-layer PCBs and delivers increased efficiency through fast switching. It proves Infineon’s innovative mindset as the first solution on the market in its power class to integrate all required components.
The MOTIX™ TLE993x is a fully integrated 3-phase system-on-chip (SoC) featuring an Arm® Cortex®-M23 core, LIN transceiver, gate driver, voltage regulator, and MOSFETs on a single chip. Its integrated B6 bridge supports up to 2 A peak current, ensuring compact PCB size.
Ideal for small BLDC motors, this solution enhances automotive actuators like HVAC flaps and valves with efficient and space-saving design.
MOTIX™ motor control SoCs/SiPs with integrated MOSFETs power a wide range of BLDC motor control applications, from pumps and fans to HVAC flaps and expansion valves. The MOTIX™ TLE993x, designed for up to 2 A peak current, is perfect for small motors in applications like valves and flaps. For higher current applications, such as pumps and fans, or space-constrained designs like seat control systems, the MOTIX™ TLE9954QSW40-33 is an ideal choice. These solutions deliver reliable and efficient performance for diverse automotive BLDC motor control needs.
Infineon´s motor control SoCs/SiPs with MOSFETs are designed to support ISO 26262 functional safety standards, making it suitable for applications requiring compliance with ASIL B. It includes a range of safety features to facilitate implementation in safety-critical automotive systems.
Infineon is your dependable partner for high-quality motor driver with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- Advanced FOC motor control demo SW and evaluation tools
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Connect. Collaborate. Create. Join the MOTIX™ Community
Advanced FOC Motor Control
Achieve exceptional motor control solutions tailored for automotive applications like pumps and fans. Our FOC (Field-Oriented Control) motor control library is equipped with advanced drive algorithms, such as CWA closed-loop start, wind-milling, and field weakening, to enhance efficiency and functionality.
Free Evaluation and Intuitive Tools
Our MOTIX™ Solution Designer offers various FOC motor control examples build from the library and supports in SW parametrization, runtime evaluation, tracing, and tuning.
Automotive-Grade Quality with Licensing Options
Benefit from Automotive SPICE-qualified motor control software available for licensing from MOTEON. Developed with industry-leading quality standards, this software guarantees reliability and compliance for productive automotive use.
Block Commutation Solutions
For engineers seeking block commutation motor control, take advantage of solutions built around TLE995x and TLE993x devices supporting both 6-step and 12-step configurations with Back Electromotive Force (BEMF) zero-crossing detection. As with our FOC library, free evaluation versions are available through the Infineon Developer Center (IDC).
Share in WeChat
Scan the QR code with your WeChat App to share this page.