Browse by category
PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
PSOC™ 4 microcontrollers deliver Cortex-M0/M0+ processing, low-power analog, CAPSENSE™ touch sensing, and Bluetooth® in a single chip.
PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+ Subfamilies
PSOC™ 4 HV Arm® Cortex®-M0+
32-bit PSOC™ 4 high-voltage family provides one-chip solutions for smart sensors integrating analog front-end, MCU and connectivity saving board space
PSOC™ 4 HV Arm® Cortex®-M0+ Subfamilies
PSOC™ 5 LP Arm® Cortex®-M3
PSOC™ 5LP delivers exceptional price to performance, reducing system cost and simplifying system design in a one-chip Arm® solution
PSOC™ 5 LP Arm® Cortex®-M3 Subfamilies
PSOC™ 6 Arm® Cortex®-M4/M0+
Arm® Cortex®-M4 and M0+ dual CPU MCUs with low-power, embedded security, integrated digital and analog peripherals, Bluetooth®, and industry-leading CAPSENSE™
PSOC™ 6 Arm® Cortex®-M4/M0+ Subfamilies
PSOC™ Multitouch Touchscreen Controller
High performance touchscreen controllers for next generation of displays
PSOC™ Multitouch Touchscreen Controller Subfamilies
PSOC™ Control C3 Arm® Cortex®-M33
Next-Generation Microcontrollers for Motor Control and Power Conversion
PSOC™ Control C3 Arm® Cortex®-M33 Subfamilies
PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
PSOC™ Automotive 4: Your problem-solver on chip
PSOC™ Automotive 4: Arm® Cortex®-M0/M0+ Subfamilies
PSOC™ Edge Arm® Cortex® M55/M33
The next generation of MCUs for Machine Learning
PSOC™ Edge Arm® Cortex® M55/M33 Subfamilies
PSOC™ Control C1 Arm® Cortex®-M0
Cost-effective motor control with real-time performance
About
PSOC™ Microcontrollers (MCUs) are 32-bit microcontrollers based upon Arm® Cortex® cores, which put YOU as a developer, customer, end-user right at the center to bring your ideas to life.
PSOC™ MCUs combine high innovativeness & reliability, real time control, sustainability and smart edge- / IoT-readiness with ease of use. They are suitable for applications ranging from standard control of consumer devices, via IoT edge applications with AI/ML functionality to demanding Industrial as well as Automotive use cases. Based upon scalable performance, security, safety and power-efficiency they optimally support you in all your application needs.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools including an IDE. DRIVECORE™ bundles include pre-integrated software and tools from Infineon and third-party providers under a three-month evaluation license.
Discover what is possible with PSOC™ MCUs. Bring your ideas to life and enhance your next designs. Get to market faster. Reduce your BOM cost.
What will you create?
PSOC™ Control microcontroller family enables real-time control and increased system efficiency of motor control and power conversion applications. This family of high-performance Arm® Cortex®- M33 MCUs allows designers to innovate, solve complex design problems and get their products to market faster than ever before.
Typical applications include HVAC, home appliances, robotics, telecom and server power supplies, light electric vehicle chargers, solar inverters, and industrial automation.
PSOC™ Edge is Infineon’s Machine Learning-enhanced sensing, low power, secured, and advanced HMI high-performance microcontroller family and enables designers to deliver unmatched, highly usable end-user experiences for next generation devices.
PSOC™ Edge devices are based on high-performance Cortex™-M55, including Helium DSP support paired with machine learning hardware accelerators intended to accelerate neural networks in Machine Learning and AI applications. In addition, PSOC™ Edge is supported by a rich set of enablement including the industry-recognized ModusToolbox™ software including integration with the Imagimob Studio AI solution and its off-the shelf ML models provided Ready Models.
• PSOC™ 6 is Infineon's newest PSOC™ MCU, built on a dual-core Arm® Cortex®-M architecture, delivering industry-leading ultra-low power, flexibility, and security for IoT
• Includes a high-performance Arm® Cortex®-M4 and a low-power Arm® Cortex®-M0+, industry-leading CAPSENSE™, software-defined analog and digital peripherals, and multiple connectivity options such as Bluetooth® LE and USB
• Integrated, hardware-based trusted execution environment with secure data storage
PSOC™ 4 is an Arm®-based MCU, featuring the low-power Cortex®-M0 and Cortex®-M0+ cores combined with PSOC™'s unique programmable mixed-signal hardware IP and CAPSENSE™, resulting in the industry's most flexible and scalable, low-power, mixed-signal architecture.
In addition to its analog and digital capabilities, the PSOC™ 4 also features advanced sensing technologies, including fifth-generation CAPSENSE™ capacitive sensing, inductive sensing, and liquid level sensing. These technologies are designed to provide accurate and reliable sensing, and are offered as a Multi-Sense solution, which integrates all of these sensing technologies onto a single chip.
PSOC™ Automotive 4 is a scalable, AEC-Q100 compliant, Arm®-based MCU featuring the low-power Cortex®-M0 and Cortex®-M0+ cores combined with PSOC™'s unique programmable mixed-signal hardware IP and CAPSENSE™, resulting in the industry's most flexible and scalable, low-power, mixed-signal architecture.
In addition to its analog and digital capabilities, the PSOC™ 4 also features advanced sensing technologies, including fifth-generation CAPSENSE™ capacitive sensing, inductive sensing, and liquid level sensing. These technologies are designed to provide accurate and reliable sensing, and are offered as a Multi-Sense solution, which integrates all of these sensing technologies onto a single chip.
Features & Benefits of PSOC™ Automotive 4:
- Scalability: Up to 84 GPIOs with max memory integration
- Connectivity: Fast I2C, CAN, CAN FD, segment LCD, 5 SCBs
- Safety/Security: ISO 26262-ready; AES, SHA, TRNG, CRC HW
- Sensing: Dual CAPSENSE™ for touch, metal, flow, proximity
- Temperature: AEC-Q100 Gr 1/2/3; mission profile up to +150°C
- EMI/EMC: Meets ISO 11452, IEC 61967, CISPR 25 specs
- Software Ecosystem: ModusToolbox™ support, DRIVECORE™ enabled, strong partner ecosystem
PSOC™ 4 HV microcontrollers combine high-precision programmable analog and digital blocks with a 12 V high-voltage operation capability, an Arm® Cortex® M0+ CPU, and communication transceivers like LIN/CXPI PHY. The PSOC™ 4 HV family ensures compliance with automotive functional safety standards exceeding ASIL-B according to ISO 26262, making it a robust solution for demanding automotive and industrial applications requiring both high voltage tolerance and rigorous safety certification.
Features & Benefits of PSOC™ 4 HV:
- One-chip smart sensor with AFE, MCU, and connectivity saves space
- High-precision analog for accurate current-sensing applications
- Robust capacitive sensing with high SNR for elegant automotive HMI
- Safe designs featuring integrated functional safety capabilities
- Direct 12V battery and LIN/CXPI network connectivity support
- Complete system solution including hardware, software, and docs
- ModusToolbox™ support, DRIVECORE™ enabled, strong partner ecosystem
PSOC™ Automotive Multitouch controllers provide car manufacturers with the ability to design a perfect user experience with their touchscreen HMI systems. This family provides scalable support for screen sizes from 6” up to 35” with multi-chip architectures.
Features & Benefits of PSOC™ Automotive Multitouch:
- Unmatched waterproof touch controller capability
- Thick glove and CAPSENSE™ button support
- Fast refresh and scan rates
- Low power consumption
- Excellent accuracy and multi-finger linearity
- Strong partner ecosystem
PSOC™ Microcontrollers (MCUs) are 32-bit microcontrollers based upon Arm® Cortex® cores, which put YOU as a developer, customer, end-user right at the center to bring your ideas to life.
PSOC™ MCUs combine high innovativeness & reliability, real time control, sustainability and smart edge- / IoT-readiness with ease of use. They are suitable for applications ranging from standard control of consumer devices, via IoT edge applications with AI/ML functionality to demanding Industrial as well as Automotive use cases. Based upon scalable performance, security, safety and power-efficiency they optimally support you in all your application needs.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools including an IDE. DRIVECORE™ bundles include pre-integrated software and tools from Infineon and third-party providers under a three-month evaluation license.
Discover what is possible with PSOC™ MCUs. Bring your ideas to life and enhance your next designs. Get to market faster. Reduce your BOM cost.
What will you create?
PSOC™ Control microcontroller family enables real-time control and increased system efficiency of motor control and power conversion applications. This family of high-performance Arm® Cortex®- M33 MCUs allows designers to innovate, solve complex design problems and get their products to market faster than ever before.
Typical applications include HVAC, home appliances, robotics, telecom and server power supplies, light electric vehicle chargers, solar inverters, and industrial automation.
PSOC™ Edge is Infineon’s Machine Learning-enhanced sensing, low power, secured, and advanced HMI high-performance microcontroller family and enables designers to deliver unmatched, highly usable end-user experiences for next generation devices.
PSOC™ Edge devices are based on high-performance Cortex™-M55, including Helium DSP support paired with machine learning hardware accelerators intended to accelerate neural networks in Machine Learning and AI applications. In addition, PSOC™ Edge is supported by a rich set of enablement including the industry-recognized ModusToolbox™ software including integration with the Imagimob Studio AI solution and its off-the shelf ML models provided Ready Models.
• PSOC™ 6 is Infineon's newest PSOC™ MCU, built on a dual-core Arm® Cortex®-M architecture, delivering industry-leading ultra-low power, flexibility, and security for IoT
• Includes a high-performance Arm® Cortex®-M4 and a low-power Arm® Cortex®-M0+, industry-leading CAPSENSE™, software-defined analog and digital peripherals, and multiple connectivity options such as Bluetooth® LE and USB
• Integrated, hardware-based trusted execution environment with secure data storage
PSOC™ 4 is an Arm®-based MCU, featuring the low-power Cortex®-M0 and Cortex®-M0+ cores combined with PSOC™'s unique programmable mixed-signal hardware IP and CAPSENSE™, resulting in the industry's most flexible and scalable, low-power, mixed-signal architecture.
In addition to its analog and digital capabilities, the PSOC™ 4 also features advanced sensing technologies, including fifth-generation CAPSENSE™ capacitive sensing, inductive sensing, and liquid level sensing. These technologies are designed to provide accurate and reliable sensing, and are offered as a Multi-Sense solution, which integrates all of these sensing technologies onto a single chip.
PSOC™ Automotive 4 is a scalable, AEC-Q100 compliant, Arm®-based MCU featuring the low-power Cortex®-M0 and Cortex®-M0+ cores combined with PSOC™'s unique programmable mixed-signal hardware IP and CAPSENSE™, resulting in the industry's most flexible and scalable, low-power, mixed-signal architecture.
In addition to its analog and digital capabilities, the PSOC™ 4 also features advanced sensing technologies, including fifth-generation CAPSENSE™ capacitive sensing, inductive sensing, and liquid level sensing. These technologies are designed to provide accurate and reliable sensing, and are offered as a Multi-Sense solution, which integrates all of these sensing technologies onto a single chip.
Features & Benefits of PSOC™ Automotive 4:
- Scalability: Up to 84 GPIOs with max memory integration
- Connectivity: Fast I2C, CAN, CAN FD, segment LCD, 5 SCBs
- Safety/Security: ISO 26262-ready; AES, SHA, TRNG, CRC HW
- Sensing: Dual CAPSENSE™ for touch, metal, flow, proximity
- Temperature: AEC-Q100 Gr 1/2/3; mission profile up to +150°C
- EMI/EMC: Meets ISO 11452, IEC 61967, CISPR 25 specs
- Software Ecosystem: ModusToolbox™ support, DRIVECORE™ enabled, strong partner ecosystem
PSOC™ 4 HV microcontrollers combine high-precision programmable analog and digital blocks with a 12 V high-voltage operation capability, an Arm® Cortex® M0+ CPU, and communication transceivers like LIN/CXPI PHY. The PSOC™ 4 HV family ensures compliance with automotive functional safety standards exceeding ASIL-B according to ISO 26262, making it a robust solution for demanding automotive and industrial applications requiring both high voltage tolerance and rigorous safety certification.
Features & Benefits of PSOC™ 4 HV:
- One-chip smart sensor with AFE, MCU, and connectivity saves space
- High-precision analog for accurate current-sensing applications
- Robust capacitive sensing with high SNR for elegant automotive HMI
- Safe designs featuring integrated functional safety capabilities
- Direct 12V battery and LIN/CXPI network connectivity support
- Complete system solution including hardware, software, and docs
- ModusToolbox™ support, DRIVECORE™ enabled, strong partner ecosystem
PSOC™ Automotive Multitouch controllers provide car manufacturers with the ability to design a perfect user experience with their touchscreen HMI systems. This family provides scalable support for screen sizes from 6” up to 35” with multi-chip architectures.
Features & Benefits of PSOC™ Automotive Multitouch:
- Unmatched waterproof touch controller capability
- Thick glove and CAPSENSE™ button support
- Fast refresh and scan rates
- Low power consumption
- Excellent accuracy and multi-finger linearity
- Strong partner ecosystem
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Discover our third party ecosystem partner offerings