IRHM57264SE

IRHM57264SE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHM57264SE
IRHM57264SE


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    26 A
  • ID (@25°C) max
    35 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    TO-254AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    165 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    66 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    250 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRHM57264SE R5 MOSFET is a rad hard single N-channel device with a high rating of 250V, 35A. It features a TO-254AA package and electrical performance up to 100krad(Si) TID, making it suitable for space applications. The low RDS(on) and low gate charge reduce power losses in switching applications such as DC-DC converters and motor control. It retains the MOSFETs' advantages such as voltage control and temperature stability.

Applications

Documents

Design resources

Developer community