AHF2815TF/ESB

AHF2815TF/ESB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AHF2815TF/ESB
AHF2815TF/ESB


Product details

  • Comments
    Typical Efficiency 75%
  • DLA Drawing
    5962-94623
  • Input Voltage range
    16 V to 40 V
  • Iout ((A))
    1, +/-0.1
  • Output Power range
    8 W to 20 W
  • Output Voltage ((V))
    5, +/-15
  • Outputs
    Triple
  • Package
    AHF
  • Qualification
    SMD

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community