Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Country of Assembly (Last BE site, current, subject to change)Germany
-
Country of Diffusion (Last FE site, current, subject to change)Germany
-
FamilyMOSFET
-
Frequency range5 kHz to 20 kHz
-
Input TypeDC
-
MountingSMD
-
Output Current range0 A to 500 A
-
Output Voltage range0 V to 60 V
-
Pout range0 kW to 12 kW
-
QualificationAutomotive
-
Sub Application48V BSG/ISG
-
Supply Voltage range24 V to 60 V
-
Target ApplicationAutomotive
-
Topology3-Phase Motor
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
The document provides a detailed description of the main components and their functionality.
Features
- 24pcs IAUS240N08S5N019 TOLG MOSFET with Al-IMS board
- 12kW 500Arms (700A peak) Output
- 105°C liquid cooling capability
- Three phases output
- Diameter 140mm, Height 35mm
- Design for integration with Motor
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.