Net Join
Net Join Component Enables Connection of Analog Routes with Different Constraints
-
Auf dieser Seite
About
The Net Join component is a symbol diagram feature that allows the connection of two analog routes with varying resource constraints. This component can connect an unconstrained route with a constrained route or link routes with different routing resource constraints.
- Connects two analog routes
- Connects a constrained analog route with an unconstrained analog route
- Connects two analog routes with different routing resource constraints
The Net Join component is a symbol diagram feature that allows the connection of two analog routes with varying resource constraints. This component can connect an unconstrained route with a constrained route or link routes with different routing resource constraints.
- Connects two analog routes
- Connects a constrained analog route with an unconstrained analog route
- Connects two analog routes with different routing resource constraints
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery