IRLR2905Z
not for new design
RoHS Compliant

IRLR2905Z

55V Single N-Channel HEXFET Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLR2905Z
IRLR2905Z


Product details

  • ID (@25°C) max
    60 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    12 nC
  • QG (typ @4.5V)
    23 nC
  • RDS (on) (@10V) max
    13.5 mΩ
  • RDS (on) (@4.5V) max
    22.5 mΩ
  • RthJC max
    1.38 K/W
  • Special Features
    Logic Level
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    1 V to 3 V
  • VGS(th)
    2 V
  • VGS max
    16 V

OPN
IRLR2905ZTRPBF
Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
GB,TW

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
GB,TW

Applications

Documents

Design resources

Developer community