BSC060N10NS3 G
not for new design
RoHS Compliant

BSC060N10NS3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    3700 pF
  • Coss
    650 pF
  • ID (@25°C) max
    90 A
  • IDpuls max
    360 A
  • Operating Temperature range
    -50 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    125 W
  • QG (typ @10V)
    51 nC
  • RDS (on) (@10V) max
    6 mΩ
  • Rth
    1 K/W
  • VDS max
    100 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.7 V

OPN
BSC060N10NS3GATMA1
Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
MY
Infineon's 100V OptiMOS™ power MOSFETs offer superior solutions for high efficiency, high power-density SMPS. Compared to the next best technology this family achieves a reduction of 30% in both R DS(on) and FOM (figure of merit).

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
Easy-to-design products23
Documents

Design resources

Developer community