Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
AIGW50N65F5
END OF LIFE
discontinued
RoHS Compliant
Lead-free

AIGW50N65F5

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIGW50N65F5
AIGW50N65F5


Product details

  • Budgetary Price €/1k
    2.25
  • Eoff (Hard Switching)
    0.14 mJ
  • Eoff (Soft Switching)
    0.03 mJ
  • Eon
    0.49 mJ
  • IC (@ 100°) max
    53.5 A
  • IC (@ 25° ) max
    80 A
  • ICpuls max
    150 A
  • Launch year
    2017
  • Package
    TO-247-3
  • Planned to be available until at least
    2033
  • Ptot max
    270 W
  • QGate
    108 nC
  • Reflow Solderable
    No
  • Switching Frequency
    15-120 KHz
  • td(off)
    156 ns
  • td(on)
    21 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    6 ns
  • tr
    12 ns
  • Type
    IGBT
  • VCE(sat)
    1.66 V
  • VCE max
    650 V
  • Voltage Class max
    650 V

OPN
AIGW50N65F5XKSA1
Product Status discontinued
Infineon Package
Package Name TO-247-3
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name TO-247-3
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
TRENCHSTOP™ 5 AUTO IGBT technology redefines “best-in-class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications.

Features

  • 650V blocking voltage
  • Max junction temperature 175°C
  • Very low conduction and switching losses
  • Very low junction and case temperature
  • High power density design
  • Positive temp coeff in V CEsat

Benefits

  • 50V higher blocking voltage
  • Highest efficiency
  • High device reliability
  • Low temp leads to less cooling efforts
  • Less system costs
Documents

Design resources

Developer community