IR2010S
Active and preferred
RoHS Compliant
Lead-free

IR2010S

200 V high-side and low-side gate driver IC with shutdown
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    3 A
  • Output Current (Sink)
    3 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    65 ns
  • Turn On Propagation Delay
    95 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.6 V
  • VCC UVLO (On)
    8.6 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    200 V

OPN
IR2010STRPBF IR2010SPBF
Product Status active and preferred not for new design
Infineon Package
Package Name N/A N/A
Packing Size 1000 1980
Packing Type TAPE & REEL TUBE
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
MY,TH
MY,TH
Country of Diffusion (CoD)
TW,US
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
TW,US
ea.
in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1980
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
TW
EiceDRIVER™ 200 V high and low side Gate Driver IC with typical 3 A source and 3 A sink currents in 16 Lead SOICWB package for IGBTs and MOSFETs . Also available in 14 Lead PDIP.

Features

  • Floating channel for bootstrap op.
  • Fully operational to 200 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • CMOS Schmitt-triggered inputs
  • Shutdown input turns off both chan.
  • Matched prop. delay for both chan.
  • Outputs in phase with inputs

Benefits

  • Shutdown input for both channels allows simple, fast disabling of the outputs
  • Bootstrap-capable floating channel drives the high-side switch without an isolated supply: smaller PCB area and lower BOM
  • High- and low-side gate driver gives flexible bridge control
Documents

Design resources

Developer community