REF_XDPS2222_240W1
Active and preferred
RoHS Compliant

REF_XDPS2222_240W1

XDP™ digital power XDPS2222: PFC + hybrid flyback combo IC for 240 W USB PD form factor reference design

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_XDPS2222_240W1
REF_XDPS2222_240W1


Product details

  • Board Type
    Reference Board
  • Family
    CoolGaN™, Digital Power ICs
  • Input Type
    AC
  • Output Voltage range
    5 V to 48 V
  • Pout max
    240 W
  • Supply Voltage range
    90 V to 264 V
  • Target Application
    USB-C Adapters and Aftermarket Chargers, Battery Chargers
  • Topology
    Hybrid flyback, PFC

OPN
REFXDPS2222240W1TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's REF_XDPS2222_240W1 is a high efficiency form-factor reference design, with 25 W/in3 power density, using XDP™ XDPS2222 PFC + hybrid flyback (HFB) digital combo IC.
The internal handshaking between the PFC and HFB controller and the adaptive bus voltage setting makes this controller perfect for applications with wide AC input and very wide output voltage range, such as USB PD extended power range (EPR) adapters and battery chargers.

Features

  • HFB ZVS operation of high- and low-side
  • Fast responding HFB peak current control
  • Harmonized PFC & HFB operations
  • Pulse skipping at light load
  • Automatic PFC enable/disable control
  • Self-adjusting PFC bus voltage level

Benefits

  • High efficiency over wide range
  • High power density
  • Extra-wide output voltage range
  • Low no-load input standby power
  • Enables high power density designs
  • Low external BOM cost and count
  • Configurable design with GUI tools
Documents

Design resources

Developer community