- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- Automotive switching regulators
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
- FCEV powertrain solutions
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Overview
Infineon's dual-MOSFET portfolio offers best-in-class performance and highly efficient solutions by providing robust dual MOSFET packages in N- and N-channel, N- and P-channel, and P- and P-channel dual-MOSFET chip combinations. Dual-channel MOSFETs have two channels that provide the advantage of allowing additional isolation between the drain and gate.
Key Features
- High and low side in one package
- Ease of design
- Simplified drive circuitry
- Industry-standard pinout
- RoHS compliant
- Environmentally friendly
Applications
Products
About
The extensive range of dual-MOSFET packages Infineon offers are available in three different product ranges to meet your specific needs. For example, dual N-channel MOSFETs offer the same high thermal and electrical performance as a DPAK with the same die size and are Pb-free and RoHS compliant. Dual N- and P-channel MOSFETs offer fast switching and advanced planar technology. Lastly, dual P-channel MOSFETs offer proven performance and reliability in a variety of applications such as charge and discharge switch for battery applications.
Dual-MOSFET Product Range:
- N- and N-channel dual MOSFETs
- N- and P-channel dual MOSFETs
- P- and P-channel dual MOSFETs
Dual MOSFETs allow better electrical control and enhanced driver performance and offer lower power consumption in smaller, more compact packages.
For this reason, dual-channel MOSFETs are used in: RF amplifiers, RF mixer/multiplier applications, and level/gain control applications.
Dual channel MOSFETs are a good choice for the motor control design in domestic robot applications (vacuum and lawn mowing robots) and consumer drones.
Benefits from Infineon’s dual MOSFETS:
- Space savings due to small form factor
- Integrated half-bridge stage
- High thermal performance
- Robustness and reliability for your system
The automotive industry also uses dual MOSFETS for a number of applications including hybrid power train drives, direct fuel injection, and DC-DC converter applications to name only a few. Infineon’s range of dual-channel MOSFETs offer rugged and flexible solutions for a variety of automotive applications.
The extensive range of dual-MOSFET packages Infineon offers are available in three different product ranges to meet your specific needs. For example, dual N-channel MOSFETs offer the same high thermal and electrical performance as a DPAK with the same die size and are Pb-free and RoHS compliant. Dual N- and P-channel MOSFETs offer fast switching and advanced planar technology. Lastly, dual P-channel MOSFETs offer proven performance and reliability in a variety of applications such as charge and discharge switch for battery applications.
Dual-MOSFET Product Range:
- N- and N-channel dual MOSFETs
- N- and P-channel dual MOSFETs
- P- and P-channel dual MOSFETs
Dual MOSFETs allow better electrical control and enhanced driver performance and offer lower power consumption in smaller, more compact packages.
For this reason, dual-channel MOSFETs are used in: RF amplifiers, RF mixer/multiplier applications, and level/gain control applications.
Dual channel MOSFETs are a good choice for the motor control design in domestic robot applications (vacuum and lawn mowing robots) and consumer drones.
Benefits from Infineon’s dual MOSFETS:
- Space savings due to small form factor
- Integrated half-bridge stage
- High thermal performance
- Robustness and reliability for your system
The automotive industry also uses dual MOSFETS for a number of applications including hybrid power train drives, direct fuel injection, and DC-DC converter applications to name only a few. Infineon’s range of dual-channel MOSFETs offer rugged and flexible solutions for a variety of automotive applications.
Share in WeChat
Scan the QR code with your WeChat App to share this page.