Since 1947, IR HiRel, an Infineon Technologies’ company, has provided high reliability memory, power, and RF solutions to support space exploration and advance our knowledge of the universe. From Voyager 1, the furthest human-made object 24.9 billion km away from Earth, to nearby low Earth orbit (LEO) satellites just 100 km above our planet, we at IR HiRel elevate space missions near and far.
Register to receive a free poster (24” x 36”) and celebrate half a century of IR HiRel space heritage:
Our industry-leading portfolio adheres to the most stringent performance and quality standards to ensure best in class performance, reliability, and longevity in space applications.
To learn more about our decades of space heritage and the products that have enabled this historical journey we encourage you to explore the resources below:
Our DLAM QML certified memory portfolio meets the highest reliability and lifecycle demands of extreme space applications. We offer both volatile and non-volatile memories with serial and parallel interfaces, supporting differentiated application needs.
Compliant with ESA and DLA standards, our rad hard power electronics elevate satellite bus platforms with improved size, weight, power, and cost (SWaP-C) advantages. Infineon is known globally for our world-class design heritage.
Our RF capabilities, including space qualified silicon microwave transistors to foundry services, bring high reliability, hermetically sealed components to the RF market.
Our DLAM QML certified memory portfolio meets the highest reliability and lifecycle demands of extreme space applications. We offer both volatile and non-volatile memories with serial and parallel interfaces, supporting differentiated application needs.
Compliant with ESA and DLA standards, our rad hard power electronics elevate satellite bus platforms with improved size, weight, power, and cost (SWaP-C) advantages. Infineon is known globally for our world-class design heritage.
Our RF capabilities, including space qualified silicon microwave transistors to foundry services, bring high reliability, hermetically sealed components to the RF market.
- Journey through space and time: A closer look at the powering innovations and milestones that have shaped space exploration
- IR HiRel Returns to Deep Space with James Webb Space Telescope
- Infineon extends radiation-hardened memory portfolio with industry’s first space qualified parallel interface 1 and 2 Mb F-RAMs
- Infineon's 512 Mbit QSPI NOR Flash for satellite applications is now qualified according to DLAM QML-V and QML-P
- Continuing a legacy of space exploration: NASA’s Nancy Grace Roman space telescope
- Infineon HiRel power semiconductors support successful launch of NASA Nancy Grace Roman Space Telescope
- Mission accomplished: Infineon technology proves reliable once again in space on Artemis II
- Celebrating 50 Years of HiRel Space Heritage on World Space Week