Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued

GS-EVM-AUD-AMPOL1-GS

END OF LIFE
200 W/channel class D amplifier module designed for manufacturers of powered loudspeakers, stand-alone stereo and multi-channel amplifiers

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

GS-EVM-AUD-AMPOL1-GS
GS-EVM-AUD-AMPOL1-GS

Product details

  • Family
    CoolGaN™
  • Input Voltage range
    20 V to 32 V
  • Output Current max
    16 A
  • Switching Frequency
    20 kHz
OPN
GSEVMAUDAMPOL1GSTOBO2
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The GS-EVM-AUD-AMPOL1-GS is designed as two independent half-bridge outputs, for use in both stereo and single-channel applications. The GaN open loop approach provides an ideal switching form for class D amplifiers. The high performance of switching signals delivers a dual feedback loop that provides better performance than a single loop / closed filter.

Features

  • Efficiency higher than 96%
  • SNR & DNR greater than 114 dB
  • 50 W / channel x 4 half-bridge into 8 Ω

Benefits

  • Reduction in system size and weight
  • Superior sound and high audio quality
  • High-performance class-D audio amplifier

Documents

Design resources