GS-EVB-LLC-3KW-GS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™
-
Input TypeDC
-
Input Voltage range380 V to 420 V
-
Output Voltage54 V
-
Power max3000 W
-
Switching Frequency max450 kHz
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Digital based solution
- Achieves 80+ Titanium with GaN PFC
- High power density up to 146 W/inch³
Benefits
- High efficiency above 98%
- Meets low profile 1U datac enter FF
- Overcurrent & voltage system protection